P1000 Drive
Breadcrumb
Navigation Menu
Products
P1000 Drive
P1000 Drive
P1000 Drive
3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
TemplateWeb
Input & Output
P1000 Drive - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Digital Inputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
120VAC Logic Interface (8-input)...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S8. | DI-101 Terminal Strip |
TOEPYEAOPT07 |
Analog Outputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
(11 Bit + Sign)...Provides 2 signals for remote meetering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal level: 0 to +/- 10 VDC (20kOhm). | AO-A3 CN5-A, B, or C |
TOBPC73060079 |
Node: dxpprd01:80