Navigation Menu

Drives  
Motion  

FP605

FP605

FP605 - YAIALL

TemplateWeb

Mechanical Drawings

FP605 - Drawings

240V, 3-Phase: IP20/UL Type 1  |  IP20/Protected Chassis  |  IP20/Protected Chassis with UL Type 1 Kit
IP55/UL Type 12  |  IP55/UL Type 12 with Switch  |  Flange
480V, 3-Phase: IP20/UL Type 1  |  IP20/Protected Chassis  |  IP20/Protected Chassis with UL Type 1 Kit
IP55/UL Type 12  |   IP55/UL Type 12 with Switch  |   Flange
 

240V, 3-Phase, IP20/UL Type 1

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U2011AFA
3
10.6
14.1
4.9
8.6
 13.2
FP65U2017AFA
5
16.7
FP65U2024AFA
7.5
24.2
17.6
9.2
16.5
FP65U2031AFA
10
30.8
17.6
FP65U2046AFA
15
46.2
20.1
7.9
9.3
30.9
FP65U2059AFA
20
59.4
33.1
FP65U2075AFA
25
74.8
21.3
10.0
10.4
55.1
FP65U2088AFA
30
88
FP65U2114AFA
40
114
61.7
FP65U2143AFA
50
143
30.5
12.3
15.7
156.5
FP65U2169AFA
60
169
163.1
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


240V, 3-Phase, IP20/Protected Chassis

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U2211ABA
75
211
27.6
12.3
16.5
138.9
FP65U2273ABA
100
273
145.5
FP65U2343ABA
125
343
31.5
17.3
18.6
240.3
FP65U2396ABA
150
396
249.1
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


240V, 3-Phase, IP20/Protected Chassis with UL Type 1 Kit

Catalog Number
Nominal HP2
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)3
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U2211ABA1
75
211
36.0
12.4
16.5
154.3
FP65U2273ABA1
100
273
160.9
FP65U2343ABA1
125
343
41.1
17.5
18.6
260.1
FP65U2396ABA1
150
396
269.0
  1. Add-on kit(s) is required, view list.
  2. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  3. This data represents the drive weight only, not shipping weight.

Back to Top


240V, 3-Phase, IP55/UL Type 12

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U2011AVA
3
10.6
14.1
4.9
9.0
13.2
FP65U2017AVA
5
16.7
FP65U2024AVA
7.5
24.2
17.6
9.6
16.5
FP65U2031AVA
10
30.8
17.6
FP65U2046AVA
15
46.2
20.1
7.9
9.7
30.9
FP65U2059AVA
20
59.4
33.1
FP65U2075AVA
25
74.8
21.3
10.0
10.7
 55.1
FP65U2088AVA
30
88
FP65U2114AVA
40
114
 61.7
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


240V, 3-Phase, IP55/UL Type 12 with Switch

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U2011ATA
3
10.6
20.4
4.9
9.0
19.8
FP65U2017ATA
5
16.7
FP65U2024ATA
7.5
24.2
24.5
9.6
24.3
FP65U2031ATA
10
30.8
26.5
FP65U2046ATA
15
46.2
28.9
7.9
9.7
46.3
FP65U2059ATA
20
59.4
48.5
FP65U2075ATA
25
74.8
37.4
10.0
10.7
90.4
FP65U2088ATA
30
88
FP65U2114ATA
40
114
97
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top



240V, 3-Phase, Flange

Catalog Number1, 2
Nominal HP3
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)4
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U2011AFA
3
10.6
14.1
4.9
8.6
13.2
FP65U2017AFA
5
16.7
FP65U2024AFA
7.5
24.2
17.6
9.2
16.5
FP65U2031AFA
10
30.8
17.6
FP65U2046AFA
15
46.2
20.1
7.9
9.3
30.9
FP65U2059AFA
20
59.4
33.1
FP65U2075AFA
25
74.8
21.3
10
10.4
55.1
FP65U2088AFA
30
88
FP65U2114AFA
40
114
61.7
FP65U2143AFA
50
143
30.5
12.3
15.7
156.5
FP65U2169AFA
60
169
163.1
FP65U2211AWA
75
211
27.6
13.8
16.5
140
FP65U2273AWA
100
273
147
FP65U2343AWA
125
343
31.5
18.8
18.6
242
FP65U2396AWA
150
396
251
  1. FP605 models ending in "AFA" require the optional IP55/UL Type 12 Flange kit. See External heatsink kits.
  2. FP605 models ending in "AWA" come from the factory pre-installed with an IP55/UL Type 12 backside Flange.
  3. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  4. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP20/UL Type 1

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U4005AFA
3
4.8
14.1
4.9
8.6
13.2
FP65U4008AFA
5
7.6
15.4
FP65U4011AFA
7.5
11
14.3
FP65U4014AFA
10
14
FP65U4021AFA
15
21
17.6
9.2
17.6
FP65U4027AFA
20
27
19.8
FP65U4034AFA
25
34
22
FP65U4040AFA
30
40
20.1
7.9
9.3
33.1
FP65U4052AFA
40
52
37.5
FP65U4065AFA
50
65
41.9
FP65U4077AFA
60
77
21.3
10.0
10.4
61.7
FP65U4096AFA
75
96
66.1
FP65U4124AFA
100
124
70.5
FP65U4156AFA
125
156
30.5
12.3
15.7
167.6
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP20/Protected Chassis

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U4180ABA
150
180
27.6
12.3
16.5
143.3
FP65U4240ABA
200
240
147.7
FP65U4302ABA
250
302
154.3
FP65U4361ABA
300
361
31.5
17.3
18.6
253.5
FP65U4414ABA
350
414
266.8
FP65U4477ABA
400
477
44.9
20.1
18.9
418.9
FP65U4515ABA
450
515
FP65U4590ABA
500
590
443.1
FP65U4720ABA
600
720
438.7
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP20/Protected Chassis with UL Type 1 Kit

Catalog Number
Nominal HP2
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)3
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U4180ABA1
150
180
36.0
12.4
16.5
158.7
FP65U4240ABA1
200
240
163.1
FP65U4302ABA1
250
302
36.6
169.8
FP65U4361ABA1
300
361
53.5
17.96
18.58
310.5
FP65U4414ABA1
350
414
331.8
FP65U4477ABA1
400
477
70.58
20.08
18.9
499.9
FP65U4515ABA1
450
515
FP65U4590ABA1
500
590
545.1
FP65U4720ABA1
600
720
540.7
  1. Add-on kit(s) is required, view list.
  2. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
  3. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP55/UL Type 12

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U4005AVA
3
4.8
14.1
4.9
9.0
14.3
FP65U4011AVA
7.5
11
FP65U4014AVA
10
14
FP65U4021AVA
15
21
17.6
4.9
9.6
18.7
FP65U4027AVA
20
27
19.8
FP65U4034AVA
25
34
24.3
FP65U4040AVA
30
40
20.1
7.9
9.7
33.1
FP65U4052AVA
40
52
37.5
FP65U4065AVA
50
65
41.9
FP65U4077AVA
60
77
21.3
10.0
10.7
61.7
FP65U4096AVA
75
96
66.1
FP65U4124AVA
100
124
72.8
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP55/UL Type 12 with Switch

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U4005ATA
3
4.8
20.4
4.9
9.0
19.8
FP65U4011ATA
7.5
11
20.9
FP65U4014ATA
10
14
FP65U4021ATA
15
21
24.5
9.6
26.5
FP65U4027ATA
20
27
28.7
FP65U4034ATA
25 
34
30.9
FP65U4040ATA
30
40
28.9
7.9
9.7
48.5
FP65U4052ATA
40
52
52.9
FP65U4065ATA
50
65
57.3
FP65U4077ATA 
60
77
37.4
10.0
10.7
97
FP65U4096ATA
75
96
101
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, Flange

Catalog Number1, 2
Nominal HP3
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)4
Drawing
(By Frame #)
H
W
D
2D 3D
FP65U4005AFA
3
4.8
14.1
4.9
8.6
13.2
FP65U4008AFA
5
7.6
15.4
FP65U4011AFA
7.5
11
14.3
FP65U4014AFA
10
14
FP65U4021AFA
15
21
17.6
9.2
17.6
FP65U4027AFA
20
27
19.8
FP65U4034AFA
25 
34
22
FP65U4040AFA
30
40
20.1
7.9
9.3
33.1
FP65U4052AFA
40
52
37.5
FP65U4065AFA
50
65
41.9
FP65U4077AFA
60
77
21.3
10
10.4
61.7
FP65U4096AFA
75
96
66.1
FP65U4124AFA
100
124
70.5
FP65U4156AFA
125
156
30.5
12.3
15.7
167.6
FP65U4180AWA
150
180
27.6
13.8
16.5
145
FP65U4240AWA
200
240
149
FP65U4302AWA
250
302
156
FP65U4361AWA
300
361 
31.5
18.8
18.6
255
FP65U4414AWA
350
414
268
FP65U4477AWA
400
477
44.9
21.6
18.9
422
FP65U4515AWA
450
515
FP65U4590AWA
500
590
447
FP65U4720AWA
600
720
442
  1. FP605 models ending in "AFA" require the optional IP55/UL Type 12 Flange kit. See External heatsink kits.
  2. FP605 models ending in "AWA" come from the factory pre-installed with an IP55/UL Type 12 backside Flange.
  3. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
  4. This data represents the drive weight only, not shipping weight.

Back to Top