FP605
Breadcrumb
Navigation Menu
Products
FP605
FP605
FP605 - YAIALL
![](https://www.yaskawa.com/documents/20197/8411761/fp605-200x150.png/500b90c9-647d-47a0-8b5a-c964eb92d071?version=1.0&t=1647275403329)
3 - 600 HP
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
TemplateWeb
Keypads & Cables
FP605 - Options
This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Standard Local/Remote LCD Keypad This keypad comes standard with the FP605, and can be remote mounted by using one of the panel mount kits. |
JVOP-KPLCA04MEB | TOEPC73060097 | N/A |
Bluetooth Local/Remote LCD Keypad This keypad is used in conjunction with DriveWizard® Mobile to connect to FP605/GA800/GA500 drives via Bluetooth. You can download DriveWizard Mobile to your mobile device through the Apple Store or Google Play. |
JVOP-KPLCC04MBB | TOEPC73060094 | N/A |
Keypad Cable, Remote Used for connecting keypads that are remotely mounted up to 3 meters. Available in both 1 meter and 3 meter lengths. |
UWR0051 (1m) UWR0052 (3m) |
N/A |
N/A |
UL Type 1 Keypad Panel Mount Kit A Provides a flush mount UL Type 1 solution for keypads. The brackets have tapped holes for use with screws. Keypad cables not included. |
900-192-933-001 | 900-192-933 | N/A |
UL Type 1 Keypad Panel Mount Kit B Provides a flush mount UL Type 1 solution for keypads. The brackets have untapped holes for use with panel studs. Keypad cables not included. |
900-192-933-002 | 900-192-933 | N/A |
UL Type 1/12/3R Keypad Panel Mount Kit Provides a surface mount UL Type 1/12/3R solution for keypads. Mounting studs are embedded in this adapter. Keypad cables not included. |
900-239-230-001 | TOEPC72060013 | DD.GRKM.03 SM_GRKM_03 |
UL Type 1/12/3R/4X LCD Keypad Panel Mount Kit Provides a flush surface mount UL Type 1/12/3R/4X solution for keypads. Mounting studs are embedded in this adapter. Keypad cables not included. |
UUX001955 | TOEPYAIRKMK02 | DD.GRKM.04 SM_GRKM_04 |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|
Node: dxpprd02:8080