Navigation Menu

Drives  
Motion  

FP605 Enclosed Configured

FP605 Enclosed Configured

FP605 Enclosed Configured - YAIALL

TemplateWeb

Mechanical Drawings

FP605 Enclosed Configured - Drawings

UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V

208V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C1D004
1
4.6
25.9
15.7
15.6
90
F6C1D007
2
7.5
F6C1D010
3
10.6
91
F6C1D016
5
16.7
92
F6C1D024
7.5
24.2
33.9
18.7
17.6
124
F6C1D030
10
30.8
133 
F6C1D046
15
46.2
37.1
20.8
18.5
166
F6C1D059
20
59.4
170 
F6C1D074
25
74.8
42.1
25.6
18.8
221
F6C1D088
30
88
228
F6C1D114
40
114
240 
F6C1D143
50
143
53.1
33.7
20.5
422
F6C1D169
60
169
432
F6C1D211
75
211
449
F6C1D273
100
273
515
F6C1D343
125
343
 87.0
42.0
33.5
996
F6C1D396
150
396
1002 
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C1A004
1
4.2
25.9
15.7
15.6
91
F6C1A006
2
6.8
F6C1A009
3
9.6
F6C1A015
5
15.2
92
F6C1A022
7.5
22
33.9
18.7
17.6
124
F6C1A028
10
28
128 
F6C1A042
 15
42
37.1
20.8
18.5
161
F6C1A054
20
54
169
F6C1A068
25
68
42.1
25.6
18.8
220
F6C1A080
30
80
225
F6C1A104
40
104
236
F6C1A130
50
130
53.1
33.7
20.5
412
F6C1A154
60
154
431
F6C1A192
75
192
447 
F6C1A248
100
248
469
F6C1A312
125
312
87.0
42.0
33.5
992
F6C1A360
150
360
999 
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C1B002
1
2.1
25.9
15.7
15.6
91
F6C1B003
2
3.4
F6C1B004
3
4.8
F6C1B007
5
7.6
92
F6C1B011
7.5
11
93
F6C1B014
10
14
99
F6C1B021
15
21
33.9
18.7
17.6
131
F6C1B027
20
27
133
F6C1B034
25
34
139
F6C1B040
30
40
37.1
20.8
18.5
163
F6C1B052
40
52
175
F6C1B065
50
65
183 
F6C1B077
60
77
42.1
25.6
18.8
237
F6C1B096
75
96
245
F6C1B124
100
124
264
F6C1B156
125
156
53.1
33.7
20.5
439
F6C1B180
150
180
463
F6C1B240
200
240
490
F6C1B302
250
302
87.0
42.0
33.5
980
F6C1B361
300
361
1010
F6C1B414
350
414
1065
F6C1B477
400
477
87.1
66.3
33.2
1511
F6C1B515
450
515
1566
F6C1B590
500
590
1630
F6C1B720
600
720
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C2D004 
1
4.6
27.1
18.3
18.8
96
F6C2D007
2
7.5
F6C2D010
3
10.6
97
F6C2D016
5
16.7
99 
F6C2D024
7.5
24.2
34.1
19.3
18.9
128
F6C2D030
10
30.8
137
F6C2D046
15
46.2
37.3
24.5
19
184
F6C2D059
20
59.4
188
F6C2D074
25
74.8
43.6
26.3
21.4
258
F6C2D088
30
88
261
F6C2D114
40
114
273
F6C2D143
50
143
55
33.3
26.3
475
F6C2D169
60
169
480
F6C2D211 
75
211
477
F6C2D273
100
273
544
F6C2D343
125
343
85.4
41.3
34.4
698
F6C2D396
150
396
800
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C2A004 
1
4.2
27.1
18.3
18.8
97
F6C2A006 
2
6.8
99
F6C2A009 
3
9.6
98
F6C2A015 
5
15.2
F6C2A022
7.5
22
34.1
19.3
18.9
125
F6C2A028
10
28
132
F6C2A042
15
42
37.3
24.5
19.0
179
F6C2A054
20
54
187
F6C2A068
25
68
43.6
26.3
21.4
256
F6C2A080
30
80
257
F6C2A104
40
104
268
F6C2A130
50
130
55.0
33.3
26.3
464
F6C2A154
60
154
479
F6C2A192
75
192
476
F6C2A248
100
248
500
F6C2A312
125
312
85.4
41.3
34.4
698
F6C2A360
150
360
800
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C2B002
1
2.1
27.1
18.3
18.8
100
F6C2B003
2
3.4
F6C2B004
3
4.8
F6C2B007
5
7.6
F6C2B011
7.5
11
F6C2B014
10
14
111
F6C2B021
15
21
34.1
19.3
18.9
137
F6C2B027
20
27
138
F6C2B034
25
34
145
F6C2B040
30
40
37.3
24.5
19.0
181
F6C2B052
40
52
193
F6C2B065 
50
65
200
F6C2B077
60
77
43.6
26.3
21.4
272
F6C2B096
75
96
276
F6C2B124
100
124
295
F6C2B156
125
156
55.0
33.3
26.3
490
F6C2B180
150
180
494
F6C2B240 
200
240
522
F6C2B302
250
302
85.4
41.3
34.4
929
F6C2B361
300
361
873
F6C2B414
350
414
932
F6C2B477
400
477
87.1
66.3
33.2
1384
F6C2B515
450
515
1441
F6C2B590
500
590
1494
F6C2B720
600
720
1520
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C3D016
5
16.7
39.2
18.6
18.2
152
F6C3D024
7.5
24.2
156 
F6C3D030
10
30.8
164 
F6C3D046
15
46.2
44.2
20.6
20.2
188
F6C3D059
20
59.4
194 
F6C3D074
25
74.8
49.2
26.6
22.2
287
F6C3D088
30
88
293
F6C3D114
40
114
305 
F6C3D143
50
143
61.2 
38.6
25.2
548
F6C3D169
60
169
557 
F6C3D211
75
211
93.5
43.6
48.6
1041
F6C3D273
 100
273
1092 
F6C3D343
125
343
1000
F6C3D396
150
396
1100
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C3A015
5
15.2
39.2
18.6
18.2
150
F6C3A022
7.5
22
156
F6C3A028
10
28
159 
F6C3A042
15
42
44.2
20.6
20.2
184
F6C3A054 
20
54
193 
F6C3A068 
25
68
49.2
26.6
22.2
285
F6C3A080
30
80
287
F6C3A104
40
104
300 
F6C3A130
50
130
61.2
38.6 
25.2
535
F6C3A154
60
154
555 
F6C3A192
75
192
93.5
43.6
48.6
1014
F6C3A248 
100
248
1049 
F6C3A312
125
312
1000
F6C3A360
150
360
1100 
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6C3B007
5
7.6
39.2
18.6
18.2
155
F6C3B011
7.5
11
F6C3B014
10
14
159
F6C3B021
15
21
163
F6C3B027
20
27
165
F6C3B034
25
34
171 
F6C3B040
30
40
44.2
20.6
20.2
185
F6C3B052
40
52
198
F6C3B065
50
65
205
F6C3B077
60
77
49.2
26.6
22.2
300
F6C3B096
75
96
308
F6C3B124
100
124
334
F6C3B156
125
156
61.2
38.6
25.2
566
F6C3B180
150
180
93.5
43.6
48.6
1026
F6C3B240
200
240
1070
F6C3B302 
250
302
1189
F6C3B361
300
361
1150
F6C3B414
350
414
1175
F6C3B477
400
477
1400
F6C3B515
450
515
1500
F6C3B590
500
590
1550
F6C3B720
600
720
1575
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top