FP605 Enclosed Configured
Breadcrumb
Navigation Menu
Products
FP605 Enclosed Configured
FP605 Enclosed Configured
FP605 Enclosed Configured - YAIALL
1 HP to 600 HP Configured Packages
The FP605 configured packages provide FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.
TemplateWeb
Power
FP605 Enclosed Configured - Options
Option | Option Code Letter | Description |
---|---|---|
Standard Circuit Breaker |
E
|
This option provides a circuit breaker with operating handle. |
65 kAIC Circuit Breaker |
C
|
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 65 kA. |
100 kAIC Circuit Breaker |
M
|
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 100 kA. |
Disconnect |
D
|
This option provides a non-fused disconnect with operating handle. |
Input Fuses |
F
|
This option provides input fuses for drive short circuit protection. |
Input Reactor |
R
|
No form of input impedance is normally required for the FP605 Configured. A 3% line reactor is available if additional impedance is desired, usually to reduce the effects of line-side transients and input current THD. |
Output Reactor |
H
|
No form of output impedance is normally required for the FP605 Configured. A 3% load reactor is available if additional output impedance is desired, usually for long lead-lengths or noise reduction. |
Space Heater |
3
|
This option maintains the internal cabinet temperature to reduce condensation. This option is only available for the Type 3R enclosure. |
50 Degrees C Ambient |
4
|
This option will allow the enclosure to be operated in an ambient temperature of 50 °C (122 °F). The standard basic design is rated for 40 °C ambient. This option is only available for the Type 3R enclosure. |
Motor Terminals |
8
|
Allows for lug free installation of motor wires to minimize installation time and cost. |
Node: dxpprd01:8080