FP605 Enclosed Configured
Breadcrumb
Navigation Menu
Products
FP605 Enclosed Configured
FP605 Enclosed Configured
FP605 Enclosed Configured - YAIALL
1 HP to 600 HP Configured Packages
The FP605 configured packages provide FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.
TemplateWeb
Control
FP605 Enclosed Configured - Options
Option |
Option
Code Letter |
Description |
---|---|---|
Custom Nameplates |
W
|
This option provides a custom nameplate on the outside front door of the package. |
Ethernet/IP (Dual Port) SI-EN3D |
D
|
This option allows the drive to communicate on an Ethernet/IP network. |
DeviceNet SI-N3 |
G
|
This option allows the drive to communicate on a DeviceNet network. |
PROFIBUS SI-P3 |
H
|
This option allows the drive to communicate on a PROFIBUS network. |
BACnet SI-B3 |
J
|
This option allows the drive to communicate on a BACnet MSTP network. |
LonWorks SI-W3 |
L
|
This option allows the drive to communicate on a LonWorks serial communication network. |
Modbus TCP/IP (Dual Port) SI-EM3D |
Q
|
This option allows the drive to communicate on a Modbus TCP/IP network. |
Digital Output DO-A3 |
E
|
This option provides 8 additional digital outputs for use in monitoring the status of the drive. |
Analog Output AO-A3 |
N
|
This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive’s “U1” parameters. |
Start & Stop Push Buttons |
6
|
This option provides start and stop push buttons on the outside front door of the package. |
Run & Stop Pilot Lights |
7
|
This option provides green run and red stop pilot lights on the outside front door of the package. |
Fault Pilot Light |
8
|
This option provides red fault pilot light on the outside front door of the package to indicate fault status. |
Hand/Off/Auto Switch |
Y
|
This option provides a door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control. |
Speed Potentiometer |
Z
|
This option provides a door-mounted Speed Pot with knob to control motor speed. |
HOA Switch & Speed Pot. |
9
|
To simplify ordering, this option provides both the door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control and a door-mounted Speed Pot with knob to control motor speed. |
Control Transformer +200 VA |
K
|
This option provides an additional +200 VA of 120 VAC power for customer use. |
Keypad Viewing Window |
M
|
All FP605 standard drive packages include a door mounted keypad enclosed in a plastic bezel with a clear door that opens for access. Option M (for Type 3R only) provides a larger painted steel solution, including a keylock that protects the keypad and other door mounted controls. |
Node: dxpprd01:8080