FP605 Enclosed Bypass
Breadcrumb
Navigation Menu
Products
FP605 Enclosed Bypass
FP605 Enclosed Bypass
FP605 Enclosed Bypass - YAIALL

1 HP to 250 HP Bypass Packages
The FP605 bypass packages provide a FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.
TemplateWeb
Power
FP605 Enclosed Bypass - Options
Option |
Option
Code Letter |
Description |
---|---|---|
Standard Circuit Breaker |
E
|
This option provides a circuit breaker with operating handle. |
65 kAIC Circuit Breaker |
C
|
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 65 kA. |
100 kAIC Circuit Breaker |
M
|
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 100 kA. |
Input Fuses |
F
|
This option provides input fuses for drive short circuit protection. |
Drive Input Disconnect Switch |
G
|
This option provides a three phase contact before the drive to remove power from the drive. |
3 Contactor Bypass |
B
|
This option changes the bypass configuration from a 2-contactor to a 3-contactor bypass by adding an additional electronically controlled three phase contact to the input of the drive. |
Space Heater |
3
|
This option maintains the internal cabinet temperature to reduce condensation. This option is only available for the Type 3R enclosure. |
50 Degrees C Ambient |
4
|
This option will allow the enclosure to be operated in an ambient temperature of 50 °C (122 °F). The standard basic design is rated for 40 °C ambient. This option is only available for the Type 3R enclosure. |
Node: dxpprd01:8080