FP605 Enclosed Bypass
Breadcrumb
Navigation Menu
Products
FP605 Enclosed Bypass
FP605 Enclosed Bypass
FP605 Enclosed Bypass - YAIALL

1 HP to 250 HP Bypass Packages
The FP605 bypass packages provide a FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.
TemplateWeb
Enclosures
FP605 Enclosed Bypass - Options
Enclosure Solutions |
Bypass1
|
Engineered2
|
---|---|---|
UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
X
|
X
|
UL Type 12 Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
X
|
UL Type 3R Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include a space heater, surge suppressor, and removable mounting feet. |
X
|
X
|
- Bypass: Pre-engineered drive package, available with popular options.
- Engineered: Custom drive package
Node: dxpprd02:8080