FP605 Enclosed Bypass
Breadcrumb
Navigation Menu
Products
FP605 Enclosed Bypass
FP605 Enclosed Bypass
FP605 Enclosed Bypass - YAIALL
1 HP to 250 HP Bypass Packages
The FP605 bypass packages provide a FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.
TemplateWeb
Control
FP605 Enclosed Bypass - Options
Option |
Option
Code Letter |
Description |
---|---|---|
Custom Nameplates |
W
|
This option provides a custom nameplate on the outside front door of the package. |
Ethernet/IP (Dual Port) SI-EN3D |
D
|
This option allows the drive to communicate on an Ethernet/IP network. |
DeviceNet SI-N3 |
G
|
This option allows the drive to communicate on a DeviceNet network. |
PROFIBUS SI-P3 |
H
|
This option allows the drive to communicate on a PROFIBUS network. |
LonWorks SI-W3 |
L
|
This option allows the drive to communicate on a LonWorks serial communication network. |
Modbus TCP/IP (Dual Port) SI-EM3D |
Q
|
This option allows the drive to communicate on a Modbus TCP/IP network. |
Digital Output DO-A3 |
E
|
This option provides 8 additional digital outputs for use in monitoring the status of the drive. |
Analog Output AO-A3 |
N
|
This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive’s “U1” parameters. |
Speed Potentiometer |
Z
|
This option provides a door-mounted Speed Pot with knob to control motor speed. |
Control Transformer +200 VA |
K
|
This option provides an additional +200 VA of 120 VAC power for customer use. |
Keypad Viewing Window |
M
|
All FP605 standard drive packages include a door mounted keypad enclosed in a plastic bezel with a clear door that opens for access. Option M (for Type 3R only) provides a larger painted steel solution, including a keylock that protects the keypad and other door mounted controls. |
Node: dxpprd01:80