Navigation Menu

Drives  
Motion  

FP605 Enclosed Bypass

FP605 Enclosed Bypass

FP605 Enclosed Bypass - YAIALL

TemplateWeb

Mechanical Drawings

FP605 Enclosed Bypass - Drawings

UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V

208V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B1D004
1
4.6
25.9
15.7
15.6
93
F6B1D007
2
7.5
F6B1D010
3
10.6
F6B1D016
5
16.7
F6B1D024
7.5
24.2
33.9
18.7
17.6
125
F6B1D030
10
30.8
128
F6B1D046
15
46.2
37.1
20.7
18.5
159
F6B1D059
20
59.4
163
F6B1D074
25
74.8
42.1
25.6
18.8
224
F6B1D088
30
88
233
F6B1D114
40
114
248
F6B1D143
50
143
53.1
33.7
20.5
419
F6B1D169
60
169
434
F6B1D211
75
211
87
42
33.5
832
F6B1D273
100
273
859
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B1A004
1
4.2
25.9
15.7
15.6
93
F6B1A006
2
6.8
F6B1A009
3
9.6
F6B1A015
5
15.2
F6B1A022
7.5
22
33.9
18.7
17.6
125
F6B1A028
10
28
128
F6B1A042
15
42
37.1
20.7
18.5
159
F6B1A054
20
54
163
F6B1A068
25
68
42.1
25.6
18.8
224
F6B1A080
30
80
228
F6B1A104
40
104
243
F6B1A130
50
130
53.1
33.7
20.5
414
F6B1A154
60
154
430
F6B1A192
75
192
87.0
42.0
33.5
803
F6B1A248
100
248
859
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B1B002
1
2.1
25.9
15.7
15.6
93
F6B1B003
2
3.4
F6B1B004
3
4.8
F6B1B007
5
7.6
94
F6B1B011
7.5
11
F6B1B014
10
14
F6B1B021
15
21
33.9
18.7
17.6
125
F6B1B027
20
27
129
F6B1B034
25
34
137
F6B1B040
30
40
37.1
20.7
18.5
162
F6B1B052
40
52
168
F6B1B065
50
65
179
F6B1B077
60
77
42.1
25.6
18.8
233
F6B1B096
75
96
247
F6B1B124
100
124
263
F6B1B156
125
156
53.1
33.7
20.5
431
F6B1B180
150
180
87.0
42.0
33.5
803
F6B1B240
200
240
857
F6B1B302
250
302
964
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


208V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B2D004
1
4.6
27.1
18.3
18.8
104
F6B2D007
2
7.5
F6B2D010
3
10.6
F6B2D016
5
16.7
F6B2D024
7.5
24.2
34.1
19.3
18.9
137
F6B2D030
10
30.8
140
F6B2D046
15
46.2
37.3
24.5
19.0
186
F6B2D059
20
59.4
190
F6B2D074
25
74.8
43.6
26.3
21.4
265
F6B2D088
30
88
270
F6B2D114
40
114
288
F6B2D143
50
143
55.0
33.3
26.3
480
F6B2D169
60
169
490
F6B2D211
75
211
85.4
41.3
34.4
832
F6B2D273
100
273
851
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


240V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B2A004
1
4.2
27.1
18.3
18.8
104
F6B2A006
2
6.8
F6B2A009
3
9.6
F6B2A015
5
15.2
F6B2A022
7.5
22
34.1
19.3
18.9
131
F6B2A028
10
28
134
F6B2A042
15
42
37.3
24.5
19.0
180
F6B2A054
20
54
185
F6B2A068
25
68
43.6
26.3
21.4
258
F6B2A080
30
80
F6B2A104
40
104
275
F6B2A130
50
130
55.0
33.3
26.3
481
F6B2A154
60
154
485
F6B2A192
75
192
85.4
41.3
34.4
804
F6B2A248
100
248
851
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


480V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B2B002
1
2.1
27.1
18.3
18.8
106
F6B2B003
2
3.4
F6B2B004
3
4.8
F6B2B007
5
7.6
F6B2B011
7.5
11
113
F6B2B014
10
14
F6B2B021
15
21
34.1
19.3
18.9
139
F6B2B027
20
27
142
F6B2B034
25
34
150
F6B2B040
30
40
37.3
24.5
19.0
187
F6B2B052
40
52
195
F6B2B065
50
65
204
F6B2B077
60
77
43.6
26.3
21.4
339
F6B2B096
75
96
355
F6B2B124
100
124
372
F6B2B156
125
156
55.0
33.3
26.3
491
F6B2B180
150
180
85.4
41.3
34.4
807
F6B2B240
200
240
849
F6B2B302
250
302
936
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


208V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B3D016
5
16.7
39.2
18.6
18.2
150
F6B3D024
7.5
24.2
155
F6B3D030
10
30.8
157
F6B3D046
15
46.2
44.2
20.6
20.2
176
F6B3D059
20
59.4
182
F6B3D074
25
74.8
49.2
26.6
22.2
284
F6B3D088
30
88
289
F6B3D114
40
114
300
F6B3D143
50
143
61.2
38.6
25.2
554
F6B3D169
60
169
567
F6B3D211
75
211
93.5
43.6
48.6
1039
F6B3D273
100
273
1054
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


240V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B3A015
5
15.2
39.2
18.6
18.2
150
F6B3A022
7.5
22
154
F6B3A028
10
28
156
F6B3A042
15
42
44.2
20.6
20.2
176
F6B3A054
20
54
181
F6B3A068
25
68
49.2
26.6
22.2
285
F6B3A080
30
80
F6B3A104
40
104
304
F6B3A130
50
130
61.2
38.6
25.2
545
F6B3A154
60
154
563
F6B3A192
75
192
93.5
43.6
48.6
1019
F6B3A248
100
248
1055
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


480V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
F6B3B007
5
7.6
39.2
18.6
18.2
152
F6B3B011
7.5
11
F6B3B014
10
14
F6B3B021
15
21
155
F6B3B027
20
27
158
F6B3B034
25
34
164
F6B3B040
30
40
44.2
20.6
20.2
178
F6B3B052
40
52
185
F6B3B065
50
65
200
F6B3B077
60
77
49.2
26.6
22.2
290
F6B3B096
75
96
307
F6B3B124
100
124
320
F6B3B156
125
156
61.2
38.6
25.2
567
F6B3B180
150
180
93.5
43.6
48.6
1014
F6B3B240
200
240
1057
F6B3B302
250
302
1163
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top