Navigation Menu

Drives  
Motion  

A1000 - Dynamic Braking Resistor 3 Percent

dynamic-braking-resistor-a1000-3-percent

Rated for 3% duty cycle over a 100-second interval. Approximate braking torque for each rating is listed. These resistors are designed in NEMA 1 enclosures for separate panel mounting.

200-400V, 3-Phase | 380-480V, 3-Phase

200-240V, 3-Phase Dynamic Braking Resistor, 3% Duty Cycle

Drive Model Number
Normal Duty
Heavy Duty
3% DB Resistor3
Rated Current (A)
Nominal HP
Rated Current (A)
Nominal HP
Dynamic Braking Resistor Part Number
Qty Required
Resistance (Ohms) (Each)
Power (Watts) (Each)
Approx. Braking Torque (%)
CIMR-AU2A0004FAA
3.5
1/2 & 3/4
3.2
3/4
R7505
1
200
150
1251
CIMR-AU2A0006FAA
6
1
5
3/4 & 1
CIMR-AU2A0008FAA
8
2
6.9
2
R7504
1
100
150
125
CIMR-AU2A0010FAA
-
-
8
2
CIMR-AU2A0010FAA
9.6
3
-
-
R7503
1
70
150
120
CIMR-AU2A0012FAA
-
-
11
3
CIMR-AU2A0012FAA
12
3
-
-
R7510
1
62
150
100
CIMR-AU2A0018FAA
-
-
14
3
CIMR-AU2A0018FAA
17.5
5
-
-
R7510
1
62
150
80
CIMR-AU2A0021FAA
-
-
17.5
5
CIMR-AU2A0021FAA
21
7.5
-
-
R7510
2
62
150
110

1This resistor provides 220% braking torque when used with the 2A0004 drive at 3/4 HP for HD applications.
2This resistor provides 230% braking torque when used with the 4A0002 drive at 3/4 HP for HD applications.
3An attachment (option) is required for installation of the braking resistor (model: R75xx). Contact Yaskawa for details.

Top
 

380-480V, 3-Phase Dynamic Braking Resistor, 3% Duty Cycle

Drive Model Number
Normal Duty
Heavy Duty
3% DB Resistor3
Rated Current (A)
Nominal HP
Rated Current (A)
Nominal HP
Dynamic Braking Resistor Part Number
Qty Required
Resistance (Ohms) (Each)
Power (Watts) (Each)
Approx. Braking Torque (%)
CIMR-AU4A0002FAA
2.1
3/4 & 1
1.8
3/4
R7508
1
750
150
1302
CIMR-AU4A0004FAA
4.1
2
3.4
1 & 2
CIMR-AU4A0005FAA
-
-
4.8
3
R7507
1
400
150
125
CIMR-AU4A0005FAA
5.4
3
-
-
R7506
1
300
150
115
CIMR-AU4A0007FAA
-
-
5.5
3
CIMR-AU4A0007FAA
6.9
4
-
-
R7505
1
200
150
100
CIMR-AU4A0009FAA
-
-
7.2
4
CIMR-AU4A0009FAA
8.8
5
-
-
R7505
1
200
150
83
CIMR-AU4A0011FAA
-
-
9.2
5
CIMR-AU4A0011FAA
11.1
7.5
-
-
R7505
2
200
150
135

1This resistor provides 220% braking torque when used with the 2A0004 drive at 3/4 HP for HD applications.
2This resistor provides 230% braking torque when used with the 4A0002 drive at 3/4 HP for HD applications.
3An attachment (option) is required for installation of the braking resistor (model: R75xx). Contact Yaskawa for details.

Top