DriveWizard HVAC
Breadcrumb
Navigation Menu
DriveWizard HVAC
DriveWizard HVAC
DriveWizard HVAC - YAI

Drive Programming & Commissioning Tool - HVAC Edition
The DriveWizard® HVAC support tool is a Windows-based PC program designed to make commissioning and troubleshooting of Yaskawa drives as simple as possible. DriveWizard HVAC provides user-friendly tools for viewing, manipulating, and exchanging data with the drive. Data can be retrieved, changed, stored, and graphed.
DriveWizard HVAC is compatible with the HV600, HV600 Narrow Bypass, HV600 Enclosed Bypass, Z1000, Z1000 Bypass, Z1000U, E7, V1000, and V1000-4X.
TemplateWeb
Features
DriveWizard HVAC - Overview
DriveWizard® HVAC is an innovative software tool consisting of a user-friendly interface that allows the user to commission, startup, and diagnose Yaskawa AC drives in a quick and easy way.
Drive Support:
- HV600
- HV600 Narrow Bypass
- HV600 Enclosed Bypass
- Z1000
- Z1000 Bypass
- Z1000U
- E7
- V1000 (200V/400V) Standard and NEMA 4X
Program Features and Functions:
- Create, Open, Save Drive Parameter Projects
- Add Project Information (Project Name, User and Project Information)
- Modified Parameter Overview
- Compare Parameter Overview between Software and Drive Settings
- Categorized Parameter Groups
- Dynamic Search for Drive Parameters
- Initialize Drive Function
- Ethernet Network Configurator
- 6-Channel Real-time Trend-Recorder with record, playback and trigger function
- 4-Channel Real-time Monitor Panel with auto and manual scaling function
- Status and Diagnostics Panel to view active drive status and fault history includes 8 Ch. Monitor.
- Print or Export parameter reports to 8 Popular File Formats (e.g. PDF, RTF, HTM…)
- Print or Export trend, monitor, and status overview to 8 Popular File Formats (e.g. PDF, RTF, …)
- E-mail Parameter, Trend, Monitor, and Status Reports directly from the software
- Transfer parameters when the drive is running
- Transfer non-KVA related parameters from one drive size to another size of the same series
- Create modified parameter report with export and e-mail functionality
- Create parameter search report with export and e-mail functionality
- Y-Stick: Read contents of Y-Stick and create DW projects for E7, V1000, Z1000 and Z1000U
Communication Support:
- Standard RS-232 serial port / USB to RS-232 serial converter to Drive Keypad Port
- Support for Y-Stick (USB/Serial Converter) to Drive Keypad Port
- RS-232 to RS-422/484 / USB to RS-422/485 serial converter to Drive User Terminals
- Optional Bluetooth® Enabled Keypad for use with the DriveWizard Mobile application
- HV600 Bluetooth® Keypad Catalog Code: JVOP-KPLCD04ABB
- GA800, GA500, and FP605 Bluetooth Keypad Catalog Code: JVOP-KPLCC04MBB
- Ethernet communication in combination with the JOHB-SMP3-MA, SI-EN3, SI-EN3/V, SI-EN3D, SI-EN3D/V, SI-EM3, SI-EM3/V, SI-EM3D, SI-EM3D/V, CM090, and CM092 Option Cards
- HV600, HV600 Narrow and Enclosed Bypass, Z1000, Z1000 Bypass & Z1000U - Direct USB
Other:
- Built-in Automatic Update feature (Internet Connection Required) to keep you up to date when new features become available
- Advanced Help File
- Integrated Drive Quick Start Guides
- Integrated Technical Manual via web-link (Internet Connection Required)
- Integrated Flash Write for HV600, HV600 Narrow and Enclosed Bypass, E7 and V1000, Z1000, Z1000 Bypass, Z1000U
NOTE: Administrator access is required for Windows Vista and Windows 7 installations.
NOTE: "Bluetooth" is a registered trademark of Bluetooth SIG.