DriveWorksEZ Software
Breadcrumb
Navigation Menu
DriveWorksEZ Software
DriveWorksEZ Software
DriveWorksEZ HVAC-YAI

Software Programming Tool
DriveWorksEZ® (DWEZ) is a software tool that provides the means to create custom logic and mathematic functionality inside the HV600 and V1000. This functionality is built-in to the HV600 and V1000 drive at no extra charge. Simply create application programs by arranging function block icons in a visual flow chart. Total drive and machine control are only a few mouse clicks away. User-friendly program monitoring is included for fast, easy start-up and troubleshooting. DriveWorksEZ provides a "built-in PLC", allowing the customer to customize and adapt the HV600 and V1000 to their machine needs in a fast and intuitive manner.
TemplateWeb
Applicable Product
DriveWorksEZ HVAC-Overview
DWEZ functionality is built in to the HV600 and V1000 so there is no need to update the firmware on your HV600 and V1000. A simple change of a parameter enables this feature.
There are two versions of DWEZ PC Software for the HV600 and V1000; Standard and Pro.
Programming |
HV600
|
V1000
|
||
---|---|---|---|---|
STND
|
PRO
|
STND
|
PRO
|
|
Number of available blocks
|
199
|
432
|
119
|
204
|
Number of block connections
|
25
|
100
|
20
|
50
|
Drive data
|
All commands, monitors, and parameters |
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.