Navigation Menu

Drives  
Motion  

Z1000U Matrix Drive

Z1000U Matrix Drive

Z1000U Matrix Drive - YAIMOB

TemplateWeb

Specifications

Z1000U Matrix - Overview

Item
Specification
Available Packages Bypass, Configured
Enclosures IP00/Open Chassis : 10-100 HP 208V - 240V, 380V - 480V; 7.5 - 350HP.
UL Type 1 Kit
Ambient Operating Temperature IP00/Open Chassis: -10°C to +50°C (14°F to 122°F)
Global Certification UL, CSA, CE, RoHS
Standard I/O Multi-Function Digital Inputs: 8
Multi-Function Analog Inputs: 3
Multi-Function Relay Output: 3
Multi-Function 0-10 Vdc Analog Outputs: 2
Fault Relay: 1
Network Communications Embedded:
BACnet communications, Metasys N2, Siemens Apogee FLN, and Modbus/Memobus

Optional:
LonWorks and EtherNet / IP

Additional specifications can be found within the Z1000U User Manual (Doc No. TOEPC71063610) under the Specifications section.