Navigation Menu

Drives  
Motion  

Z1000U Matrix Drive

Z1000U Matrix Drive

Z1000U Matrix Drive - YAIMOB

TemplateWeb

Models & Ratings

Z1000U Matrix - Overview

208V | 480V

208V Standard Drives (IP00/Open Chassis)

Drive Model Number 4
Rated Output Current (Amps) 1, 2
Nominal HP 3
CIMR-ZU2E0028AUA
28
7.5
CIMR-ZU2E0042AUA
42
10
CIMR-ZU2E0054AUA
54
15
CIMR-ZU2E0068AUA
68
20
CIMR-ZU2E0081AUA
81
25
CIMR-ZU2E0104AUA
104
30
CIMR-ZU2E0130AUA
130
40
CIMR-ZU2E0154AUA
154
50
CIMR-ZU2E0192AUA
192
60
CIMR-ZU2E0248AUA
248
75
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
4 An EMC filter is included and is internal to the MATRIX drive.

Back to Top

480V Standard Drives (IP00/Open Chassis)

Drive Model Number 4
Rated Output Current (Amps) 1, 2
Nominal HP 3
CIMR-ZU4E0011AUA
11
7.5
CIMR-ZU4E0014AUA
14
10
CIMR-ZU4E0021AUA
21
15
CIMR-ZU4E0027AUA
27
20
CIMR-ZU4E0034AUA
34
25
CIMR-ZU4E0040AUA
40
30
CIMR-ZU4E0052AUA
52
40
CIMR-ZU4E0065AUA
65
50
CIMR-ZU4E0077AUA
77
60
CIMR-ZU4E0096AUA
96
75
CIMR-ZU4E0124AUA
124
100
CIMR-ZU4E0156AUA
156
125
CIMR-ZU4E0180AUA
180
150
CIMR-ZU4E0216AUA
216
175
CIMR-ZU4E0240AUA
240
200
CIMR-ZU4E0302AUA
302
250
CIMR-ZU4E0361AUA
361
300
CIMR-ZU4E0414AUA
414
350
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
4 An EMC filter is included and is internal to the MATRIX drive.

Back to Top