Z1000U Matrix Drive
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Drive
Z1000U Matrix Drive
Z1000U Matrix Drive - YAIMOB

7.5 to 350 HP
The Z1000U Matrix Drive incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for HVAC applications providing extremely low harmonic distortion, energy savings, and serviceability in a space-saving design.
Our Z1000U Matrix Drive was Product of the Year by Consulting-Specifying Engineer.
For more product packages, see Z1000U Matrix Configured or Z1000U Matrix Bypass.
TemplateWeb
Features
Z1000U Matrix - Overview
Highlights:
- Low input distortion across a wide load and speed range
- IEEE-519 Compliant (<5% THD)
- Eco-Mode to achieve near across-the-line THD
- High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
- Near Unity True Power Factor at full load
- 0.98 Displacement Power Factor throughout entire load and speed range
- Integrated Input Fusing provides 100kA SCCR
- Integrated C2 EMC Filter
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded BACnet communications (BTL Certified)
- Embedded real time clock for event stamping
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds
- Motor Auto-tuning
- Multi-language LCD display, with Hand/Off/Auto and Copy function
- DriveWizard® HVAC Software
- Embedded Timer Functions for Starting, Stopping and Speed Changes
- Start into spinning load (speed search)
- Both Induction and Permanent Magnet Motor Control
Node: dxpprd01:8080