Navigation Menu

Drives  
Motion  

Z1000U Matrix Drive

Z1000U Matrix Drive

Z1000U Matrix Drive - YAIMOB

TemplateWeb

Dimensions & Weights

Z1000U Matrix - Overview

208V | 480V

208V 3-Phase (IP00/Open Chassis)

Drive Model Number
Nominal HP 1
Physical Dimensions (in.)
Drawing Number
3D Solid
Model
H
W
D
Weight (lbs.) 2
CIMR-ZU2E0028AUA
7.5
18.89
9.84
14.17

46

CIMR-ZU2E0042AUA
10
25.60
10.39
16.53
73
CIMR-ZU2E0054AUA
15
CIMR-ZU2E0068AUA
20
79
CIMR-ZU2E0081AUA
25
CIMR-ZU2E0104AUA
30
32.12
10.39
17.71
139
CIMR-ZU2E0130AUA
40
CIMR-ZU2E0154AUA
50
38.97
16.33
15.86
254
CIMR-ZU2E0192AUA
60
CIMR-ZU2E0248AUA
75
44.56
19.29
17.71
399
1 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
2 This data represents the drive weight only, not shipping weight.

Back to Top

480V 3-Phase (IP00/Open Chassis)

Drive Model Number
Nominal HP 1
Physical Dimensions (in.)
Drawing Number
3D Solid
Model
H
W
D
Weight (lbs.) 2
CIMR-ZU4E0011AUA
7.5
18.89
9.84
14.17
46
CIMR-ZU4E0014AUA
10
CIMR-ZU4E0021AUA
15
CIMR-ZU4E0027AUA
20
CIMR-ZU4E0034AUA
25
CIMR-ZU4E0040AUA
30
25.60
10.39
16.53
73
CIMR-ZU4E0052AUA
40
CIMR-ZU4E0065AUA
50
79
CIMR-ZU4E0077AUA
60
CIMR-ZU4E0096AUA
75
32.12
10.39
17.71
139
CIMR-ZU4E0124AUA
100
CIMR-ZU4E0156AUA
125
38.97
16.33
15.86
254
CIMR-ZU4E0180AUA
150
CIMR-ZU4E0216AUA
175
44.56
19.29
17.71
399
CIMR-ZU4E0240AUA
200
CIMR-ZU4E0302AUA
250
44.56
27.36
17.71
589
CIMR-ZU4E0361AUA
300
CIMR-ZU4E0414AUA
350
1 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
2 This data represents the drive weight only, not shipping weight.


Back to Top