Z1000U Matrix Drive
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Drive
Z1000U Matrix Drive
Z1000U Matrix Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/9926788/ph.z1000u.01-200x150.png/43c56ca8-95a0-423c-a084-ee36e42c80ae?version=1.0&t=1686123361228)
7.5 to 350 HP
The Z1000U Matrix Drive incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for HVAC applications providing extremely low harmonic distortion, energy savings, and serviceability in a space-saving design.
Our Z1000U Matrix Drive was Product of the Year by Consulting-Specifying Engineer.
For more product packages, see Z1000U Matrix Configured or Z1000U Matrix Bypass.
TemplateWeb
Enclosures
Z1000U Matrix - Options
Enclosure Options | End Cap Kits | External Heat Sinks
Enclosure Options
Enclosure Types | Standard1 | Optional2 |
---|---|---|
IP00/Open Chassis...For mounting inside of a IP20/UL Type 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides IP20/UL Type 1 backside integrity, and requires separately sold kit on some models (See catalog). |
X
|
|
End Cap Kits, IP20/UL Type 1: This option consists of a top and bottom cover to convert a protected IP00/Open Chassis drive to an IP20/UL Type 1 enclosed unit. This option DOES NOT provide additional space for mounting auxiliary components (i.e., circuit breaker, input fuses, reactor, etc.). |
X
|
|
External Heat Sinks: Allows drives to be mounted with the drive's heatsink external (IP20/UL Type 1 backside) to the enclosure. Option kit for customer mounting. Larger standard drives include brackets. |
X
|
- Standard: Basic Drive
- Optional Enclosure
End Cap Kits
208 to 240 V 3-PhaseDrive Model Number | Part Number | Drawing |
---|---|---|
CIMR-ZU2E0028AUA |
EZZ022745A
|
|
CIMR-ZU2E0042AUA |
EZZ022745B
|
|
CIMR-ZU2E0054AUA | ||
CIMR-ZU2E0068AUA | ||
CIMR-ZU2E0081AUA | ||
CIMR-ZU2E0104AUA |
EZZ022745C
|
|
CIMR-ZU2E0130AUA | ||
CIMR-ZU2E0154AUA |
EZZ022745D
|
|
CIMR-ZU2E0192AUA | ||
CIMR-ZU2E0248AUA |
EZZ022745E
|
Drive Model Number | Part Number | Drawing |
CIMR-ZU4E0011AUA |
EZZ022745A
|
|
CIMR-ZU4E0014AUA | ||
CIMR-ZU4E0021AUA | ||
CIMR-ZU4E0027AUA | ||
CIMR-ZU4E0034AUA | ||
CIMR-ZU4E0040AUA |
EZZ022745B
|
|
CIMR-ZU4E0052AUA | ||
CIMR-ZU4E0065AUA | ||
CIMR-ZU4E0077AUA | ||
CIMR-ZU4E0096AUA |
EZZ022745C
|
|
CIMR-ZU4E0124AUA | ||
CIMR-ZU4E0156AUA |
EZZ022745D
|
|
CIMR-ZU4E0180AUA | ||
CIMR-ZU4E0216AUA |
EZZ022745E
|
|
CIMR-ZU4E0240AUA | ||
CIMR-ZU4E0302AUA |
EZZ022745F
|
|
CIMR-ZU4E0361AUA | ||
CIMR-ZU4E0414AUA |
External Heatsinks
208 to 240 V 3-PhaseDrive Model Number | Part Number | Installation Manual |
---|---|---|
CIMR-ZU2E0028AUA |
UUX001072
|
|
CIMR-ZU2E0042AUA |
UUX001073
|
|
CIMR-ZU2E0054AUA | ||
CIMR-ZU2E0068AUA | ||
CIMR-ZU2E0081AUA | ||
CIMR-ZU2E0104AUA |
UUX001074
|
|
CIMR-ZU2E0130AUA | ||
CIMR-ZU2E0154AUA |
UUX001075
|
|
CIMR-ZU2E0192AUA | ||
CIMR-ZU2E0248AUA |
*1
|
- |
*1 - Required brackets are included with the drive
380 to 480V 3-Phase
Drive Model Number | Part Number | Installation Manual |
---|---|---|
CIMR-ZU4E0011AUA |
UUX001072
|
|
CIMR-ZU4E0014AUA | ||
CIMR-ZU4E0021AUA | ||
CIMR-ZU4E0027AUA | ||
CIMR-ZU4E0034AUA | ||
CIMR-ZU4E0040AUA |
UUX001073
|
|
CIMR-ZU4E0052AUA | ||
CIMR-ZU4E0065AUA | ||
CIMR-ZU4E0077AUA | ||
CIMR-ZU4E0096AUA |
UUX001074
|
|
CIMR-ZU4E0124AUA | ||
CIMR-ZU4E0156AUA |
UUX001075
|
|
CIMR-ZU4E0180AUA | ||
CIMR-ZU4E0216AUA |
*1
|
-
|
CIMR-ZU4E0240AUA | ||
CIMR-ZU4E0302AUA | ||
CIMR-ZU4E0361AUA | ||
CIMR-ZU4E0414AUA |
*1 - Required brackets are included with the drive
Node: dxpprd02:8080