Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
Â
TemplateWeb
Power
Z1000U Matrix Configured - Options
Option | Option Code Letter | Availability | Description |
---|---|---|---|
EMC Filter |
N
|
UL Type 1 UL Type 12 UL Type 3R |
An EMC filter is internal to the Z1000U matrix drive and is standard on all Z1000U Matrix configured packages. |
Circuit Breaker 100 k AIC |
M
|
UL Type 1 UL Type 12 UL Type 3R |
Lockable input circuit breaker (100k AIC panel rating) |
Output Reactor |
K
|
UL Type 1 UL Type 3R |
No form of output impedance is normally required. A 5% load reactor, option (K), is available if additional output impedance is desired (usually for long lead-lengths or noise reduction). |
Surge Suppressor |
7
|
UL Type 3R | This option provides a degree of protection from ansient surges coming through the power line cables. Lightning strikes are the most common source of surges. |
Space Heater |
3
|
UL Type 3R | This option helps reduce condensation. |
Node: dxpprd01:80