Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB

7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
Â
TemplateWeb
Enclosures
Z1000U Matrix Configured - Options
Enclosure Solutions |
---|
UL Type 1 For mounting outside of an enclosure in a clean environment, large enough to accommodate key package options. Provides a degree of protection against incidental contact. |
UL Type 12 Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid, large enough to accommodate key package options. |
UL Type 3R The drive and configured options are provided in a UL Type 3R ventilated enclosure, large enough to accommodate key package options. |
Node: dxpprd01:8080