Navigation Menu

Drives  
Motion  

Z1000U Matrix Configured

Z1000U Matrix Configured

Z1000U Matrix Configured - YAIMOB

TemplateWeb

Specifications

Z1000U Matrix Configured - Overview

Item
Specification
Enclosures

UL Type 1, UL Type 12, UL Type 3R

Ambient Operating Temperature

IP00/Open Type enclosure: -10°C to +40°C

Global Certification UL, RoHS
Standard I/O Multi-Function Digital Inputs: 8
Multi-Function Analog Inputs: 3
Multi-Function Relay Output: 3
Multi-Function 0-10 Vdc Analog Outputs: 2
Fault Relay: 1
Standard Network Communications Embedded:
BACnet
Metasys N2
Siemens Apogee FLN
Modbus/Memobus

Optional:
LonWorks
EtherNet / IP

Additional specifications can be found within the Z1000U User Manual (Doc No. TOEPC71063610) under the Specifications section.