Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB

7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
Â
TemplateWeb
Models & Ratings
Z1000U Matrix Configured - Overview
208V Standard Drives
Drive Model Number 4
UL Type 1 |
Drive Model Number 4
UL Type 3R |
Rated Output Current (Amps) 1, 2
|
Nominal HP 3
|
---|---|---|---|
Z1E1D024PN
|
Z1E3D024PN
|
24.2
|
7.5
|
Z1E1D030PN
|
Z1E3D030PN
|
30.8
|
10
|
Z1E1D046PN
|
Z1E3D046PN
|
46.2
|
15
|
Z1E1D059PN
|
Z1E3D059PN
|
59.4
|
20
|
Z1E1D074PN
|
Z1E3D074PN
|
74.8
|
25
|
Z1E1D088PN
|
Z1E3D088PN
|
88
|
30
|
Z1E1D114PN
|
Z1E3D114PN
|
114
|
40
|
Z1E1D143PN
|
Z1E3D143PN
|
143
|
50
|
Z1E1D169PN
|
Z1E3D169PN
|
169
|
60
|
Z1E1D211PN
|
Z1E3D211PN
|
211
|
75
|
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
4 An EMC filter is included, and is internal to the MATRIX drive.
480V Standard Drives
Drive Model Number 4
UL Type 1 |
Drive Model Number 4
UL Type 12 |
Drive Model Number 4
UL Type 3R |
Rated Output Current (Amps) 1, 2
|
Nominal HP 3
|
---|---|---|---|---|
Z1E1B011PN
|
Z1E2B011PN
|
Z1E3B011PN
|
11
|
7.5
|
Z1E1B014PN
|
Z1E2B014PN
|
Z1E3B014PN
|
14
|
10
|
Z1E1B021PN
|
Z1E2B021PN
|
Z1E3B021PN
|
21
|
15
|
Z1E1B027PN
|
Z1E2B027PN
|
Z1E3B027PN
|
27
|
20
|
Z1E1B034PN
|
Z1E2B034PN
|
Z1E3B034PN
|
34
|
25
|
Z1E1B040PN
|
Z1E2B040PN
|
Z1E3B040PN
|
40
|
30
|
Z1E1B052PN
|
Z1E2B052PN
|
Z1E3B052PN
|
52
|
40
|
Z1E1B065PN
|
Z1E2B065PN
|
Z1E3B065PN
|
65
|
50
|
Z1E1B077PN
|
Z1E2B077PN
|
Z1E3B077PN
|
77
|
60
|
Z1E1B096PN
|
Z1E2B096PN
|
Z1E3B096PN
|
96
|
75
|
Z1E1B124PN
|
Z1E2B124PN
|
Z1E3B124PN
|
124
|
100
|
Z1E1B156PN
|
Z1E2B156PN
|
Z1E3B156PN
|
156
|
125
|
Z1E1B180PN
|
Z1E2B180PN
|
Z1E3B180PN
|
180
|
150
|
Z1E1B240PN
|
N/A
|
Z1E3B240PN
|
240
|
200
|
Z1E1B302PN
|
N/A
|
Z1E3B302PN
|
302
|
250
|
Z1E1B361PN
|
N/A
|
Z1E3B361PN
|
361
|
300
|
Z1E1B414PN
|
N/A
|
Z1E3B414PN
|
414
|
350
|
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
4 An EMC filter is included, and is internal to the MATRIX drive.
Node: dxpprd02:8080