Navigation Menu

Drives  
Motion  

Z1000U Matrix Configured

Z1000U Matrix Configured

Z1000U Matrix Configured - YAIMOB

TemplateWeb

Mechanical Drawings

Z1000U Matrix Configured - Drawings

208V: UL Type 1 | UL Type 3R 40°C Ambient
480V: UL Type 1 | UL Type 12 | UL Type 3R 40°C Ambient

208V, UL Type 1

Base Model Number
Nominal HP2
Physical Dimensions (in.)
Drawing Number
H
W
D
Weight (lbs.)1
Z1E1D024PN
7.5
48
22
18
210
Z1E1D030PN
10
60
22
22
300
Z1E1D046PN
15
305
Z1E1D059PN
20
315
Z1E1D074PN
25
315
Z1E1D088PN
30
60
30
20
420
Z1E1D114PN
40
430
Z1E1D143PN
50
86
41
32
745
Z1E1D169PN
60
745
Z1E1D211PN
75
945
1This data represents the drive weight only, not shipping weight.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

208V, UL Type 3R (40°C Ambient1)

To determine correct corresponding dimension diagram below, use document # PD.Z1000.05 for 208V models.

Dimension Diagram2
Rough Dimensions (in.)
H
W
D
38.0
28.5
20.8
44.9
31.3
23.2
54.2
35.0
24.4
68.2
38.0
24.4
92.0
41.3
36.5
92.0
41.3
47.4
93.5
66.3
48.2
1 For 50°C Ambient, please contact factory
2 To determine correct corresponding dimention diagram, use document # PD.Z1000.05 for 208V models.

Back to Top

480V, UL Type 1

Base Model Number
Nominal HP2
Physical Dimensions (in.)
Drawing Number
H
W
D
Weight (lbs.)1
Z1E1B011PN
7.5
48
22
18
200
Z1E1B014PN
10
210
Z1E1B021PN
15
210
Z1E1B027PN
20
60
22
22
270
Z1E1B034PN
25
270
Z1E1B040PN
30
285
Z1E1B052PN
40
315
Z1E1B065PN
50
325
Z1E1B077PN
60
340
Z1E1B096PN
75
60
30
20
425
Z1E1B124PN
100
440
Z1E1B156PN
125
86
41
32
765
Z1E1B180PN
150
810
Z1E1B240PN
200
990
Z1E1B302PN
250
86
70
31
1440
Z1E1B361PN
300
1575
Z1E1B414PN
350
1620
1This data represents the drive weight only, not shipping weight.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, UL Type 12

Base Model Number
Nominal HP2
Physical Dimensions (in.)
Drawing Number
H
W
D
Weight (lbs.)1
Z1E2B011PN
7.5
40.2
23.3
19.1
214
Z1E2B014PN
10
Z1E2B021PN
15
215
Z1E2B027PN
20
Z1E2B034PN
25
47.0
27.3
21.6
269
Z1E2B040PN
30
296
Z1E2B052PN
40
300
Z1E2B065PN
50
308
Z1E2B077PN
60
311
Z1E2B096PN
75
56.2
33.3
27.0
481
Z1E2B124PN
100
485
Z1E2B156PN
125
84.0
37.9
26.9
888
Z1E2B180PN
150
897
1This data represents the drive weight only, not shipping weight.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, UL Type 3R (40°C Ambient1)

To determine correct corresponding dimension diagram below, use document # PD.Z1000.06 for 480V models.

Dimension Diagram2
Rough Dimensions (in.)
H
W
D
38.0
28.5
20.8
44.9
31.3
23.2
54.2
35.0
24.4
68.2
38.0
24.4
92.0
41.3
36.5
92.0
41.3
47.4
93.5
66.3
48.2
1 For 50°C Ambient, please contact factory
2 To determine correct corresponding dimention diagram, use document # PD.Z1000.06 for 480V models.

Back to Top