Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - YAIMOB
7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Features
Z1000U Matrix Bypass - Overview
Highlights:
- Facilitates IEEE 519 Compliance
- Two Contactor Bypass
- 100k AIC Package Rating
- Lockable input circuit breaker (100 kAIC panel rating)
- Drive H-O-A Keypad used for Bypass
- Standard Digital Inputs (5)
- Run
- Safety
- BAS Interlock
- Auto Transfer to Bypass
- Smoke Purge
- Programmable Digital Inputs (3)
- Form "C" Programmable Relays (4)
- All Bypass Functions Work with Network Communications
- Embedded BACnet communications (BTL Certified), along with Modbus/Memobus, APOGEE FLN and Metasys N2
- Phase Loss & Low Voltage Monitor – Protects Against Contactor Coil Burn-out
- Motor Amp Display in Bypass – True loss of load indicator
- Duct Pressurization Function (Pre-run)
Node: dxpprd01:80