Navigation Menu

Drives  
Motion  

Z1000U Matrix Bypass

Z1000U Matrix Bypass

Z1000U Matrix Bypass - YAIMOB

TemplateWeb

Mechanical Drawings

Z1000U Matrix Bypass - Drawings

208V: UL Type 1 | UL Type 3R 40°C Ambient
480V: UL Type 1 | UL Type 12 | UL Type 3R 40°C Ambient

208V, UL Type 1

Base Model Number
Nominal HP2
Physical Dimensions (in.)
Drawing Number
H
W
D
Weight (lbs.)1
Z1D1D024PN
7.5
48
22
18
230
Z1D1D030PN
10
60
22
22
325
Z1D1D046PN
15
340
Z1D1D059PN
20
350
Z1D1D074PN
25
350
Z1D1D088PN
30
60
30
20
465
Z1D1D114PN
40
475
Z1D1D143PN
50
86
41
32
825
Z1D1D169PN
60
825
Z1D1D211PN
75
1050
1 This data represents the drive weight only, not shipping weight.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

208V, UL Type 3R (40°C Ambient1)

To determine correct corresponding dimension diagram below, use document # PD.Z1000.01 for 208V models.

Dimension Diagram2
Rough Dimensions (in.)
H
W
D
38.0
28.5
20.8
44.9
31.3
23.2
54.2
35.0
24.4
68.2
38.0
24.4
92.0
41.3
36.5
92.0
41.3
47.4
93.5
66.3
48.2
1 For 50°C Ambient, please contact factory
2 To determine correct corresponding dimention diagram, use document # PD.Z1000.01 for 208V models.

Back to Top

480V, UL Type 1

Base Model Number
Nominal HP2
Physical Dimensions (in.)
Drawing Number
H
W
D
Weight (lbs.)1
Z1D1B011PN
7.5
48
22
18
220
Z1D1B014PN
10
230
Z1D1B021PN
15
230
Z1D1B027PN
20
60
22
22
300
Z1D1B034PN
25
300
Z1D1B040PN
30
315
Z1D1B052PN
40
350
Z1D1B065PN
50
360
Z1D1B077PN
60
375
Z1D1B096PN
75
60
30
20
475
Z1D1B124PN
100
490
Z1D1B156PN
125
86
41
32
850
Z1D1B180PN
150
900
Z1D1B240PN
200
1100
Z1D1B302PN
250
86
70
31
1600
Z1D1B361PN
300
1750
Z1D1B414PN
350
1800
1 This data represents the drive weight only, not shipping weight.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, UL Type 12

Base Model Number
Nominal HP2
Physical Dimensions (in.)
Drawing Number
H
W
D
Weight (lbs.)1
Z1D2B011PN
7.5
40.2
23.3
19.1
217
Z1D2B014PN
10
218
Z1D2B021PN
15
218
Z1D2B027PN
20
220
Z1D2B034PN
25
47.0
27.3
21.6
279
Z1D2B040PN
30
308
Z1D2B052PN
40
312
Z1D2B065PN
50
326
Z1D2B077PN
60
327
Z1D2B096PN
75
56.2
33.3
27.0
497
Z1D2B124PN
100
501
Z1D2B156PN
125
84.0
37.9
26.9
923
Z1D2B180PN
150
938
1 This data represents the drive weight only, not shipping weight.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, UL Type 3R (40°C Ambient1)

To determine correct corresponding dimension diagram below, use document # PD.Z1000.02 for 480V models.

Dimension Diagram2
Rough Dimensions (in.)
H
W
D
38.0
28.5
20.8
44.9
31.3
23.2
54.2
35.0
24.4
68.2
38.0
24.4
92.0
41.3
36.5
92.0
41.3
47.4
93.5
66.3
48.2
1 For 50°C Ambient, please contact factory
2 To determine correct corresponding dimention diagram, use document # PD.Z1000.02 for 480V models.

Back to Top