Z1000 Redundant
Breadcrumb
Navigation Menu
Products
Z1000 Redundant
Z1000 Redundant
Z1000 Redundant - YAIMOB
![](https://www.yaskawa.com/documents/20197/987892/Z1000-redundant-200x150.png/90c017d3-40ea-498e-9357-398bb49058c9?version=1.0&t=1460080683524)
5 - 250 HP, 480V
The Z1000 Redundant Drive Package provides two Z1000 drives containing HVAC-application specific software macros and real time clocks in a NEMA 1 enclosure to ensure uninterrupted operation in the event of drive fault.
TemplateWeb
Dimensions & Weights
Z1000 Redundant - Overview
480V 3-Phase - Without Circuit Breaker option (NEMA 1)
Drive Model Number
|
Nominal HP
|
Physical Dimensions (in.)
|
Dimensional Diagram
|
|||
---|---|---|---|---|---|---|
H
|
W
|
D
|
Weight (lbs.)1
|
|||
Z1R1B005
|
3
|
44.50
|
36.00
|
19.72
|
140
|
|
Z1R1B008
|
5
|
140
|
||||
Z1R1B011
|
7.5
|
145
|
||||
Z1R1B014
|
10
|
150
|
||||
Z1R1B021
|
15
|
155
|
||||
Z1R1B027
|
20
|
160
|
||||
Z1R1B034
|
25
|
190
|
||||
Z1R1B040
|
30
|
280
|
||||
Z1R1B052
|
40
|
62.50
|
360
|
|||
Z1R1B065
|
50
|
430
|
||||
Z1R1B077
|
60
|
450
|
||||
Z1R1B096
|
75
|
470
|
||||
Z1R1B124
|
100
|
84.16
|
41.26
|
26.39
|
760
|
|
Z1R1B156
|
125
|
910
|
||||
Z1R1B180
|
150
|
950
|
||||
Z1R1B240
|
200
|
85.70
|
69.76
|
23.70
|
Consult Factory
|
Consult Factory
|
Z1R1B302
|
250
|
Contact Yaskawa
|
Consult Factory
|
1This data represents the drive weight only, not shipping weight.
Back to Top480V 3-Phase - With Circuit Braker options (NEMA 1)
Drive Model Number
|
Nominal HP
|
Physical Dimensions (in.)
|
Dimensional Diagram
|
|||
---|---|---|---|---|---|---|
H
|
W
|
D
|
Weight (lbs.)1
|
|||
Z1R1B005PM
|
3
|
44.50
|
36.00
|
19.72
|
140
|
|
Z1R1B008PM
|
5
|
140
|
||||
Z1R1B011PM
|
7.5
|
145
|
||||
Z1R1B014PM
|
10
|
150
|
||||
Z1R1B021PM
|
15
|
155
|
||||
Z1R1B027PM
|
20
|
160
|
||||
Z1R1B034PM
|
25
|
190
|
||||
Z1R1B040PM
|
30
|
280
|
||||
Z1R1B052PM
|
40
|
62.50
|
360
|
|||
Z1R1B065PM
|
50
|
430
|
||||
Z1R1B077PM
|
60
|
450
|
||||
Z1R1B096PM
|
75
|
470
|
||||
Z1R1B124PM
|
100
|
84.16
|
41.26
|
26.39
|
760
|
|
Z1R1B156PM
|
125
|
910
|
||||
Z1R1B180PM
|
150
|
950
|
||||
Z1R1B240PM
|
200
|
85.70
|
69.76
|
23.70
|
Consult Factory
|
Consult Factory
|
Z1R1B302PM
|
250
|
Contact Yaskawa
|
Consult Factory
|
1This data represents the drive weight only, not shipping weight.
Back to TopNode: dxpprd02:8080