Z1000 Redundant
Breadcrumb
Navigation Menu
Z1000 Redundant
Z1000 Redundant
Z1000 Redundant - YAIMOB
![](https://www.yaskawa.com/documents/20197/987892/Z1000-redundant-200x150.png/90c017d3-40ea-498e-9357-398bb49058c9?version=1.0&t=1460080683524)
5 - 250 HP, 480V
The Z1000 Redundant Drive Package provides two Z1000 drives containing HVAC-application specific software macros and real time clocks in a NEMA 1 enclosure to ensure uninterrupted operation in the event of drive fault.
TemplateWeb
Keypads & Cables
Z1000 Redundant - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
UL Rated Remote Operator Kit
This option provides all you will need to remotely mount the drive's Digital Operator to the door/wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). This kit includes: One JVOP-183R Digital Operator providing RTC, HOA, and outdoor rated LCD display, a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware is included. Keypad can be removed after kit installation. Connects to RJ-45 port and mounts to enclosure wall.
Keypad Kit# & Mounting Location | Installation Guide |
---|---|
UOP000019 (Blank Faceplate Membrane) Mounts to RJ-45 port and enclosure door. UOP000017 (Yaskawa Logo Membrane) Mounts to RJ-45 port and enclosure door. |
TOEPYEAOPT02 |
Digital Operator (LCD)
This option is the standard digital operator found on the drive. This option is only required if the original digital operator is lost or damaged. If used as a remote operator, the standard digital operator may be used, but then requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.Features include:
- LCD keypad display, 5 lines x 16 characters, backlit
- 7 languages
- Copy function
- Mounts to RJ-45 keypad port
Keypad Kit # & Mounting Location | Installation Guide |
---|---|
UOP000016 (JVOP-183) RJ-45 port |
TOEPC71061645 |
UOP000016 Kit Contents:
Qty
|
Description |
---|---|
1
|
LCD Digital Operator |
1
|
Programming Manual (TOEPC71061645) |
Cable Options
Cables | Model Number |
---|---|
Operator Cable, Remote These cables are used to connect the Remote Digital Operator (JVOP-18_). They are available in one (1) or three (3) meter lengths. |
UWR0051 (1m),
UWR0052 (3m) |