Z1000 Redundant
Breadcrumb
Navigation Menu
Products
Z1000 Redundant
Z1000 Redundant
Z1000 Redundant - YAIMOB
5 - 250 HP, 480V
The Z1000 Redundant Drive Package provides two Z1000 drives containing HVAC-application specific software macros and real time clocks in a NEMA 1 enclosure to ensure uninterrupted operation in the event of drive fault.
TemplateWeb
Features
Z1000 Redundant - Overview
Highlights:
- Standard Lockable Main Input Disconnect Switch
- 115 Vac Control Transformer, Fused
- Semiconductor Fuses for each VFD
- Damper Control Circuit with End of Travel Feedback with Two Adjustable Wait Time Functions
- Selectable Manual or Auto Transfer
- Drive A-Auto-Drive B Switch
- Hand-Off-Auto Switch
- Single Input/Output Wiring Points
- Single Control Wiring Point
- Two Door Mounted Keypads
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.