Z1000 Drive
Breadcrumb
Navigation Menu
Products
Z1000 Drive
Z1000 Drive
Z1000 Drive - YAI
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Features
Z1000 Drive-Overview
Harmonic Mitigation:
- Built-in 5% line impedance for input harmonic reduction.
Noise Filter:
- On board EMI/RFI filter complies with IEC 61800-3 restricted distribution for first environment.
Serial Communications:
- Embedded BACnet communications (BTL Certified), along with Modbus/Memobus, Metasys and Apogee FLN.
Ratings:
- Plenum Rated (UL 1995). Seismic Rated (IBC 2006 - Certification 12/2011). Made with RoHS compliant materials.
Internal Real-Time Clock:
- Time and date stamping for events, along with timer controls for starting, stopping, and speed changes without the need for external controls.
PI Feature:
- Maintains a set point for closed loop control of fans and pumps for pressure, flow or temperature regulation and eliminates the need for a closed loop output signal from a BAS. Independent PI to control an external device in the system.
LCD Operator:
- 5-Line 16 character alpha-numeric, easy to read and understand display, with Hand-Off-Auto functions.
Carrier Frequency:
- 5 kHz carrier frequency with dynamic noise control for quiet motor operation.
Application Macros:
- Choose from pre-configured set up macros to match the application for quick and easy set up.
Sealed Heatsink:
- Allows for drive to be mounted in a NEMA 12 enclosure with heatsink external.
Node: dxpprd02:8080