Navigation Menu

Drives  
Motion  

Z1000 Drive

Z1000 Drive

Z1000 Drive

TemplateWeb

Mechanical Drawings

Z1000 Drives-Drawings

208V | 480V | 600V


208V

Drive Model Number
Nominal HP
Physical Dimensions (in.)
Standard Enclosure
2D Model
3D Solid
Model
H
W
D
Weight (lbs.) 1
CIMR-ZU2A0011FAA
3
14.06
4.88
8.58
12.3
NEMA 1
CIMR-ZU2A0017FAA
5
13
CIMR-ZU2A0024FAA
7.5
17.60
4.88
9.17
16.3
NEMA 1
CIMR-ZU2A0031FAA
10
17.2
CIMR-ZU2A0046FAA
15
20.08
7.87
9.35
26.5
NEMA 1
CIMR-ZU2A0059FAA
20
28.7
CIMR-ZU2A0075FAA
25
21.33
10.04
10.37
59.5
NEMA 1
CIMR-ZU2A0088FAA
30
61.7
CIMR-ZU2A0114FAA
40
63.9
CIMR-ZU2A0143FAA
50
30.47
13.39
15.75
143.3
NEMA 1
CIMR-ZU2A0169FAA
60
149.9
CIMR-ZU2A0211FAA
75
154.3
CIMR-ZU2A0273FAA
100
160.9
CIMR-ZU2A0343AAA
125
31.5
19.69
13.78
216.1
Protected Chassis
CIMR-ZU2A0396AAA
150
218.3
1This data represents the drive weight only, not shipping weight.

Back to Top

 


480V

Drive Model Number
Nominal HP
Physical Dimensions (in.)
Standard Enclosure
2D Model
3D Solid
Model
H
W
D
Weight (lbs.)1
CIMR-ZU4A0005FAA
3
14.06
4.88
8.58
11.9
NEMA 1
CIMR-ZU4A0008FAA
5
12.6
CIMR-ZU4A0011FAA
7.5
13.4
CIMR-ZU4A0014FAA
10
17.60
4.88
9.17
16.1
NEMA 1
CIMR-ZU4A0021FAA
15
16.8
CIMR-ZU4A0027FAA
20
18.5
CIMR-ZU4A0034FAA
25
20.08
7.87
9.35
28.7
NEMA 1
CIMR-ZU4A0040FAA
30
CIMR-ZU4A0052FAB
40
CIMR-ZU4A0052FAA
40
21.33
10.04
10.37
59.5
NEMA 1
CIMR-ZU4A0065FAA
50
63.9
CIMR-ZU4A0077FAA
60
68.3
CIMR-ZU4A0096FAA
75
70.5
CIMR-ZU4A0124FAA
100
27.56
10.87
11.38
101.4
NEMA 1
CIMR-ZU4A0156FAA
125
30.47
13.39
15.75
160.9
NEMA 1
CIMR-ZU4A0180FAA
150
167.6
CIMR-ZU4A0240FAA
200
174.2
CIMR-ZU4A0302FAA
250
41.14
17.91
18.90
286.6
NEMA 1
CIMR-ZU4A0361AAA
300
31.50
19.70
13.78
236.0
Protected Chassis
CIMR-ZU4A0414AAA
350
37.40
19.70
14.57
275.0
Protected Chassis
CIMR-ZU4A0480AAA
400
44.88
26.38
14.57
476.0
Protected Chassis
CIMR-ZU4A0590AAA
500
44.88
26.38
14.57
487.0
1This data represents the drive weight only, not shipping weight.

Back to Top

 


600V

Drive Model Number
Physical Dimensions (in.)
Standard Enclosure
2D Model
H
W
D
Weight (lbs.)1
CIMR-ZU5A0003FAA
11.81
5.51
5.79
7.5
NEMA 1
CIMR-ZU5A0004FAA
CIMR-ZU5A0006FAA
11.81
5.51
6.46
8.2
NEMA 1
CIMR-ZU5A0009FAA
CIMR-ZU5A0011FAA
11.81
5.51
6.57
9.0
NEMA 1
CIMR-ZU5A0017FAA
13.39
7.09
7.36
13.2
NEMA 1
CIMR-ZU5A0022FAA
CIMR-ZU5A0027FAA
15.75
8.66
7.76
19.2
NEMA 1
CIMR-ZU5A0032FAA
CIMR-ZU5A0041FAA
20.28
10.98
10.16
59.5
NEMA 1
CIMR-ZU5A0052FAA
CIMR-ZU5A0062FAA
28.74
12.95
11.14
99.2
   
CIMR-ZU5A0077FAA
NEMA 1
CIMR-ZU5A0099FAA
   
CIMR-ZU5A0125FAA2
27.76
17.72
12.99
174.2
Protected Chassis
37.80
17.95
12.99
191.8
with NEMA 1 kit2
CIMR-ZU5A0145FAA2
27.76
17.72
12.99
174.2
Protected Chassis
37.80
17.95
12.99
191.8
with NEMA 1 kit2
CIMR-ZU5A0192FAA2
31.50
19.69
13.78
235.9
Protected Chassis
45.98
19.84
13.78
257.90
with NEMA 1 kit2
CIMR-ZU5A0242AAA2
31.50
19.69
13.78
235.9
Protected Chassis
45.98
19.84
13.78
257.90
with NEMA 1 kit2
1This data represents the drive weight only, not shipping weight.
2Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.

Back to Top