Z1000 Drive
Breadcrumb
Navigation Menu
Products
Z1000 Drive
Z1000 Drive
Z1000 Drive
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Power
Z1000 Drive-Options
This array of Power-related options are available for Yaskawa AC drives as shown. Some may be factory-mounted within a drive enclosure, others may be separately mounted.
Request Quote for any of the Power Options below.
Power Options |
---|
Reactor...Used on either the input or output of a drive to reduce the effect of line-side or load-side transients. These 3-phase reactors are available in a NEMA 1 enclosure for field installation, or in a factory-installed package. |
DC Bus Reactor...Used in place of an input reactor to improve power factor. Helps attenuate distortion back to the line and to reduce DC bus ripple current. Available only in a factory-installed package. |
RFI Filter...Used to attenuate possible drive-generated noise back to the line. Along with proper shielding, routing and grounded between the filter and the drive, it is designed to reduce line-conducted noise levels to within the limits of FCC regulations, part 15 subpart J, for Class A devices. Available only in a factory-installed package. |
RFI Noise Suppression Filter...Used to minimize RF noise generation back to the power line. This filter is a delta-wye capacitive filter network. |
Circuit Breaker...MCP motor circuit protector or Thermal Magnetic. |
Fast Acting Semiconductor Fuses...High-speed semi-conductor drive input fuses, rated for 200,000 amp RMS symmetrical. |
12-Pulse Configuration |
18-Pulse Configuration |
SCCR 100 kA Panel Rating |
Two Motor OR...Control allows local or remote motor operation. |
Multiple Motor AND...Control allows the operation of several motors from one drive. |
Power Options |
More Information
|
---|---|
24VDC Control Power Unit...This option provides board-level component voltages for the Z1000 drive when provided with 24VDC from an external, customer-supplied source. It is used to maintain both drive control power and network communications (when utilized). Option kit for customer mounting. |
Node: dxpprd02:8080