Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured

125 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Enclosures
Z1000 Configured - Options
Enclosure Solutions |
Configured1
|
Engineered2
|
---|---|---|
Protected Chassis / IP00 ... For mounting inside of a NEMA 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides NEMA 1 backside integrity, and requires separately sold kit on some models (see catalog). | ||
Flange Type (NEMA 12 backside) ... For mounting inside of a NEMA 12 enclosure, with a cutout to for the drive's heatsink to be external. Provides NEMA 12 backside integrity. No separate kit required. | ||
NEMA 1 (UL Type 1) ... For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. NEMA 1 parts can be removed to use as Protected Chassis / IP00 version. |
X
|
X
|
NEMA 12 (UL Type 12)... Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. Two or three-point latch is supplied. Key lock is standard on floor mount enclosures. |
X
|
|
NEMA 3R (UL Type 3R) ... Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, surge supressor, and removable mounting feet. |
X
|
X
|
2. Engineered: Custom drive package