Z1000 Bypass
Breadcrumb
Navigation Menu
Products
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000-bypass-200x150.png/7332b44e-0388-45e0-8ffe-b4e970107312?version=1.0&t=1460080640096)
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Model Number Key
Z1000 Bypass - Overview
Z1000 Bypass Model Keys:
NEMA 1 | NEMA 12 | NEMA 3R
12-Pulse NEMA 1 | 12-Pulse NEMA 3R
18-Pulse NEMA 1 | 18-Pulse NEMA 3R
12 Pulse NEMA Type 3R MODEL KEY:
Node: dxpprd01:8080