Z1000 Bypass
Breadcrumb
Navigation Menu
Products
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass

125 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Features
Z1000 Bypass - Overview
Feature Highlights
- Two Contactor Bypass
- 100k AIC Package Rating
- Input "Non-Fused" Disconnect
- Drive H-O-A Keypad used for Bypass
- Standard Digital Inputs (5)
- Run
- Safety
- BAS Interlock
- Auto Transfer to Bypass
- Smoke Purge
- Programmable Digital Inputs (3)
- Form "C" Programmable Relays (4)
- All Bypass Functions Work with Network Communications
- Embedded BACnet communications (BTL Certified), along with Modbus/Memobus, APOGEE FLN and Metasys N2
- Phase Loss & Low Voltage Monitor – Protects Against Contactor Coil Burn-out
- Motor Amp Display in Bypass – True loss of load indicator
- Duct Pressurization Function (Pre-run)
Available in 12-pulse and 18-pulse versions
Node: dxpprd01:80