Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000-bypass-200x150.png/7332b44e-0388-45e0-8ffe-b4e970107312?version=1.0&t=1460080640096)
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Keypads & Cables
Z1000 Bypass - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
UL Rated Remote Operator Kit
This option provides all you will need to remotely mount the drive's Digital Operator to the door/wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). This kit includes: One JVOP-183R Digital Operator providing RTC, HOA, and outdoor rated LCD display, a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware is included. Keypad can be removed after kit installation. Connects to RJ-45 port and mounts to enclosure wall.
Keypad Kit# & Mounting Location | Installation Guide |
---|---|
UOP000019 (Blank Faceplate Membrane) Mounts to RJ-45 port and enclosure door. UOP000017 (Yaskawa Logo Membrane) Mounts to RJ-45 port and enclosure door. |
TOEPYEAOPT02 |
Digital Operator (LCD)
This option is the standard digital operator found on the drive. This option is only required if the original digital operator is lost or damaged. If used as a remote operator, the standard digital operator may be used, but then requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.Features include:
- LCD keypad display, 5 lines x 16 characters, backlit
- 7 languages
- Copy function
- Mounts to RJ-45 keypad port
Keypad Kit # & Mounting Location | Installation Guide |
---|---|
UOP000016 (JVOP-183) RJ-45 port |
TOEPC71061645 |
UOP000016 Kit Contents:
Qty
|
Description |
---|---|
1
|
LCD Digital Operator |
1
|
Programming Manual (TOEPC71061645) |
Remote Operator Kit (NEMA Type 3R/4X)
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X, or 12 enclosure (IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with 1000 series Digital Remote Operators (sold separately). Connects to RJ-45 port and mounts to enclosure wall.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UUX000526 (Blank Membrane) Connects to RJ-45 port and mounts to enclosure door. UUX000527 (Yaskawa Logo Membrane) Connects to RJ-45 port and mounts to enclosure door. |
Keypad Template (UDM00236) |
Cable Options
Cables | Model Number |
---|---|
Operator Cable, Remote These cables are used to connect the Remote Digital Operator (JVOP-18_). They are available in one (1) or three (3) meter lengths. |
UWR0051 (1m),
UWR0052 (3m) |
USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. |
UWR-0638
|
Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard® HVAC software. |
UWR-01076-1
|
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard® HVAC software |
UWR00468-2
|