HV600 Narrow Configured
Breadcrumb
Navigation Menu
Products
HV600 Narrow Configured
HV600 Narrow Configured
HV600 Narrow Configured - YAIMOB

1/2-75 HP, UL Type 1; 1/2-40 HP, UL Type 12
The HV600 Narrow Configured packages provide an HV600 VFD in either a UL Type 1 or UL Type 12 enclosure. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
For more product packages, see HV600 Enclosed Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.
TemplateWeb
Power
HV600 Narrow Configured - Options
Option | Option Code | Description |
---|---|---|
Circuit Breaker |
M
|
The standard configuration provides a line input disconnect switch but no branch short circuit protection. Circuit breaker options are available. Option (M) is a 100 kAIC rated circuit breaker with fuses. When option (M) is specified, the configured drive package will be rated at 100 kAIC. |
Input Fuses |
F
|
Option (F) provides drive input fuses for increased drive input over current protection. |
Node: dxpprd02:8080