HV600 Narrow Configured
Breadcrumb
Navigation Menu
Products
HV600 Narrow Configured
HV600 Narrow Configured
HV600 Narrow Configured - YAIMOB

1/2-75 HP, UL Type 1; 1/2-40 HP, UL Type 12
The HV600 Narrow Configured packages provide an HV600 VFD in either a UL Type 1 or UL Type 12 enclosure. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
For more product packages, see HV600 Enclosed Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.
TemplateWeb
Keypads & Cables
HV600 Narrow Configured - Options
The list of keypad option(s) can extend the flexibility and adaptability of Yaskawa AC drives. The option(s) may be factory installed or field installed.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Bluetooth Keypad |
JVOP-KPLCD04ABB | TOEPC7306000C | N/A |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|
Node: dxpprd01:8080