Navigation Menu

Drives  
Motion  

HV600 Narrow Configured

HV600 Narrow Configured

HV600 Narrow Configured - YAIMOB

TemplateWeb

Mechanical Drawings

HV600 Narrow Configured - Drawings

UL Type 1: 208V | 480V
UL Type 12: 208V | 480V

208V UL Type 1 Narrow Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6CPD002
0.5
2.4
33.0
6.3
13.9
41
H6CPD003
0.75
3.5
H6CPD004
1
4.6
H6CPD007
2
7.5
H6CPD010
3
10.6
H6CPD016
5
16.7
H6CPD024
7.5
24.2
36.6
47
H6CPD030
10
30.8
49
H6CPD046
15
46.2
39.9
9.0
14.2
67
H6CPD059
20
59.4
70
H6CPD074
25
74.8
45.8
11.0
15.1
101
H6CPD088
30
88
106
H6CPD114
40
114
114
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 12 Narrow Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6CND002
0.5
2.4
33
7.5
13.9
50
H6CND003
0.75
3.5
H6CND004
1
4.6
H6CND007
2
7.5
H6CND010
3
10.6
H6CND016
5
16.7
H6CND024
7.5
24.2
36.6
56
H6CND030
10
30.8
59
H6CND046
15
46.2
42
9.6
82
H6CND059
20
59.4
85
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Narrow Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6CPB001
0.75
1.6
33.0
6.3
13.9
42
H6CPB002
1
2.1
H6CPB003
2
3.4
H6CPB004
3
4.8
H6CPB007
5
7.6
H6CPB011
7.5
11
H6CPB014
10
14
H6CPB021
15
21
36.6
48
H6CPB027
20
27
50
H6CPB034
25
34
53
H6CPB040
30
40
39.9
9.0
14.2
70
H6CPB052
40
52
75
H6CPB065
50
65
45.8
11.0
15.1
94
H6CPB077
60
77
108
H6CPB096
75
96
118
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 12 Narrow Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6CNB001
0.75
1.6
33
7.5
13.9
52
H6CNB002
1
2.1
H6CNB003
2
3.4
H6CNB004
3
4.8
H6CNB007
5
7.6
H6CNB011
7.5
11
H6CNB014
10
14
H6CNB021
15
21
36.6
58
H6CNB027
20
27
60
H6CNB034
25
34
42
9.6
63
H6CNB040
30
40
84
H6CNB052
40
52
90
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top