Navigation Menu

Drives  
Motion  

HV600 Narrow Bypass

HV600 Narrow Bypass

HV600 Narrow Bypass - YAIMOB

TemplateWeb

Rating Details & Drawings

HV600 Narrow Bypass - Overview

UL Type 1: 208V | 480V
UL Type 12: 208V | 480V

208V UL Type 1 Narrow Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6BPD002
0.5
2.4
41.6
6.9
14.7
55
H6BPD003
0.75
3.5
H6BPD004
1
4.6
H6BPD007
2
7.5
H6BPD010
3
10.6
H6BPD016
5
16.7
H6BPD024
7.5
24.2
45.2
62
H6BPD030
10
30.8
64
H6BPD046
15
46.2
48.7
10.1
15.3
87
H6BPD059
20
59.4
92
H6BPD074
25
74.8
52.1
12.5
16.6
128
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 12 Narrow Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6BND002
0.5
2.4
46.1
7.7
14
73
 
H6BND003
0.75
3.5
H6BND004
1
4.6
H6BND007
2
7.5
H6BND010
3
10.6
H6BND016
5
16.7
H6BND024
7.5
24.2
49.7
79
H6BND030
10
30.8
83
H6BND046
15
46.2
52.6
10.8
14.6
113
H6BND059
20
59.4
117
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Narrow Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6BPB1P1
0.5
1.1
41.6
6.9
14.7
56
H6BPB001
0.75
1.6
H6BPB002
1
2.1
H6BPB003
2
3.4
H6BPB004
3
4.8
H6BPB007
5
7.6
H6BPB011
7.5
11
H6BPB014
10
14
H6BPB021
15
21
45.2
62
H6BPB027
20
27
65
H6BPB034
25
34
48.7
10.1
15.3
81
H6BPB040
30
40
90
H6BPB052
40
52
96
H6BPB065
50
65
52.1
12.5
16.6
121
H6BPB077
60
77
135
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 12 Narrow Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6BNB001
0.75
1.6
46.1
7.7
14
74
 
H6BNB002
1
2.1
H6BNB003
2
3.4
H6BNB004
3
4.8
H6BNB007
5
7.6
H6BNB011
7.5
11
H6BNB014
10
14
H6BNB021
15
21
49.7
82
H6BNB027
20
27
84
H6BNB034
25
34
52.6
10.8
14.6
104
H6BNB040
30
40
115
H6BNB052
40
52
122
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top