HV600 Narrow Bypass
Breadcrumb
Navigation Menu
Products
HV600 Narrow Bypass
HV600 Narrow Bypass
HV600 Narrow Bypass - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/hv600-narrow-bypass1-200x150.png/e8045ecf-8342-4674-8722-b103e9d0e414?version=1.0&t=1644321491889)
1/2-60 HP, UL Type1; 1/2-40 HP, UL Type 12
The HV600 Narrow Electronic Bypass packages provide an HV600 VFD with an intelligent electronic bypass in either a UL Type 1 or UL Type 12 package. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
The HV600 UL Type 12 Narrow Electronic Bypass received the Gold Award in the Mechanical category in Consulting-Specifying Engineer's 2023 Product of the Year program!
For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Features
HV600 Narrow Bypass - Overview
Narrow Bypass Features
- Electronic Intelligent Bypass
- Non-Fused Disconnect
- Optional Circuit Breaker
- 100 kA Narrow Package Rating
Drives for Every Environment
- UL Type 1
- UL Type 12
- Seismic certified1
Flexible Solution
- -10 °C to +40 °C ambient2
- Side-by-side mounting2
- Common power & Control options
- Compatible with all HVAC network communication protocols
Sustainable
- 10-year maintenance-free operation
- Built-in (5% split or 3% positive bus DC link choke) line impedance for harmonic reduction
- Compliance with global certifications and standards
- Conformal coating for circuit board protection
Simple Operation
- High-visibility status ring
- Hand-Off-Auto (HOA) keypad with LCD display and tactile buttons
- Optional Bluetooth Hand-Off-Auto (HOA) Keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
HVAC Applications
- Fans
- Cooling Towers
- Pumps
- Multiplex Pumping
HVAC-Specific Application Software
- Damper Control
- Emergency Override
- Motor Preheat
- Motor Protections
- Hunting Prevention
- Output Disconnect Detection
- Power Loss Ride Through
- Built-in HVAC Fieldbus Communications Protocols
- BACnet MSTP
- APOGEE FLN
- Metasys N2
- Modbus RTU
Quick and Easy Set-up
- Simple steps for efficient commissioning
- Convenient programming without main power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
- UL Type 1 only
- See technical manual for details on required derating
Node: dxpprd02:8080