HV600 Narrow Bypass
Breadcrumb
Navigation Menu
Products
HV600 Narrow Bypass
HV600 Narrow Bypass
HV600 Narrow Bypass - YAIMOB

1/2-60 HP, UL Type1; 1/2-40 HP, UL Type 12
The HV600 Narrow Electronic Bypass packages provide an HV600 VFD with an intelligent electronic bypass in either a UL Type 1 or UL Type 12 package. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
The HV600 UL Type 12 Narrow Electronic Bypass received the Gold Award in the Mechanical category in Consulting-Specifying Engineer's 2023 Product of the Year program!
For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Power
HV600 Narrow Bypass - Options
Option | Option Code | Description |
---|---|---|
Circuit Breaker |
M
|
The standard configuration provides a line input disconnect switch but no branch short circuit protection. Circuit breaker options are available. Option (M) is a 100 kAIC rated circuit breaker with fuses. When option (M) is specified, the configured drive package will be rated at 100 kAIC. |
Drive Input Options |
B
|
The standard configuration does not include any protection or disconnecting means specifically for the drive. For a 3-contactor bypass that removes power from the drive, select option (B). For a drive input service switch that removes G power from the drive, select option (G). |
G
|
Node: dxpprd02:8080