HV600 Narrow Bypass
Breadcrumb
Navigation Menu
HV600 Narrow Bypass
HV600 Narrow Bypass
HV600 Narrow Bypass - YAIMOB

1/2-60 HP, UL Type1; 1/2-40 HP, UL Type 12
The HV600 Narrow Electronic Bypass packages provide an HV600 VFD with an intelligent electronic bypass in either a UL Type 1 or UL Type 12 package. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
The HV600 UL Type 12 Narrow Electronic Bypass received the Gold Award in the Mechanical category in Consulting-Specifying Engineer's 2023 Product of the Year program!
For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Keypads & Cables
HV600 Narrow Bypass - Options
The list of keypad option(s) can extend the flexibility and adaptability of Yaskawa AC drives. The option(s) may be factory installed or field installed.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Bluetooth Keypad |
JVOP-KPLCD04ABB | TOEPC7306000C | N/A |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|