HV600 Narrow Bypass
Breadcrumb
Navigation Menu
Products
HV600 Narrow Bypass
HV600 Narrow Bypass
HV600 Narrow Bypass - YAIMOB

1/2-60 HP, UL Type1; 1/2-40 HP, UL Type 12
The HV600 Narrow Electronic Bypass packages provide an HV600 VFD with an intelligent electronic bypass in either a UL Type 1 or UL Type 12 package. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
The HV600 UL Type 12 Narrow Electronic Bypass received the Gold Award in the Mechanical category in Consulting-Specifying Engineer's 2023 Product of the Year program!
For more product packages, see HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Enclosures
HV600 Narrow Bypass - Options
Enclosure Solutions |
---|
UL Type 1 Indoor use to provide a degree of protection against contact with the enclosed equipment and against a limited amount of falling dirt. |
UL Type 12 Indoor use to provide a degree of protection against dust, falling dirt and dripping non-corrosive liquids. |
Node: dxpprd02:8080