Navigation Menu

Drives  
Motion  

HV600 Enclosed Configured

HV600 Enclosed Configured

HV600 Enclosed Configured - YAIMOB

TemplateWeb

Rating Details & Drawings

HV600 Enclosed Configured - Overview

UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V

208V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C1D002
0.5
2.4
25.9
15.7
15.6
90
H6C1D003
0.75
3.5
H6C1D004
1
4.6
H6C1D007
2
7.5
H6C1D010
3
10.6
91
H6C1D016
5
16.7
92
H6C1D024
7.5
24.2
33.9
18.7
17.6
124
H6C1D030
10
30.8
133
H6C1D046
15
46.2
37.1
20.8
18.5
166
H6C1D059
20
59.4
170
H6C1D074
25
74.8
42.1
25.6
18.9
221
H6C1D088
30
88
228
H6C1D114
40
114
240
H6C1D143
50
143
53.1
33.8
20.5
422
H6C1D169
60
169
432
H6C1D211
75
211
449
H6C1D273
100
273
515
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C1A002
0.5
2.2
25.9
15.7
15.6
89
H6C1A003
0.75
3.2
H6C1A004
1
4.2
91
H6C1A006
2
6.8
H6C1A009
3
9.6
H6C1A015
5
15.2
92
H6C1A022
7.5
22
33.9
18.7
17.6
124
H6C1A028
10
28
128
H6C1A042
15
42
37.1
20.8
18.5
161
H6C1A054
20
54
169
H6C1A068
25
68
42.1
25.6
18.9
220
H6C1A080
30
80
225
H6C1A104
40
104
236
H6C1A130
50
130
53.1
33.8
20.5
412
H6C1A154
60
154
431
H6C1A192
75
192
447
H6C1A248
100
248
469
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C1B1P1
0.5
1.1
25.9
15.7
15.6
90
H6C1B001
0.75
1.6
H6C1B002
1
2.1
91
H6C1B003
2
3.4
H6C1B004
3
4.8
H6C1B007
5
7.6
92
H6C1B011
7.5
11
93
H6C1B014
10
14
99
H6C1B021
15
21
33.9
18.7
17.6
131
H6C1B027
20
27
133
H6C1B034
25
34
139
H6C1B040
30
40
37.1
20.8
18.5
163
H6C1B052
40
52
175
H6C1B065
50
65
183
H6C1B077
60
77
42.1
25.6
18.9
237
H6C1B096
75
96
245
H6C1B124
100
124
264
H6C1B156
125
156
53.1
33.8
20.5
439
H6C1B180
150
180
463
H6C1B240
200
240
490
H6C1B302
250
302
87
42
33.5
980
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C2D002
0.5
2.4
27.1
18.3
18.8
97
H6C2D003
0.75
3.5
H6C2D004
1
4.6
H6C2D007
2
7.5
H6C2D010
3
10.6
101
H6C2D016
5
16.7
102
H6C2D024
7.5
24.2
34.1
19.3
18.9
125
H6C2D030
10
30.8
137
H6C2D046
15
46.2
37.3
24.5
19
180
H6C2D059
20
59.4
188
H6C2D074
25
74.8
43.6
26.3
21.4
258
H6C2D088
30
88
261
H6C2D114
40
114
273
H6C2D143
50
143
55
33.3
26.3
475
H6C2D169
60
169
480
H6C2D211
75
211
477
H6C2D273
100
273
544
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C2A002
0.5
2.2
27.1
18.3
18.8
96
H6C2A003
0.75
3.2
H6C2A004
1
4.2
97
H6C2A006
2
6.8
99
H6C2A009
3
9.6
98
H6C2A015
5
15.2
H6C2A022
7.5
22
34.1
19.3
18.9
125
H6C2A028
10
28
128
H6C2A042
15
42
37.3
24.5
19
175
H6C2A054
20
54
187
H6C2A068
25
68
43.6
26.3
21.4
252
H6C2A080
30
80
254
H6C2A104
40
104
268
H6C2A130
50
130
55
33.3
26.3
464
H6C2A154
60
154
479
H6C2A192
75
192
476
H6C2A248
100
248
500
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C2B1P1
0.5
1.1
27.1
18.3
18.8
100
H6C2B001
0.75
1.6
H6C2B002
1
2.1
H6C2B003
2
3.4
H6C2B004
3
4.8
H6C2B007
5
7.6
H6C2B011
7.5
11
H6C2B014
10
14
H6C2B021
15
21
34.1
19.3
18.9
134
H6C2B027
20
27
135
H6C2B034
25
34
145
H6C2B040
30
40
37.3
24.5
19
181
H6C2B052
40
52
193
H6C2B065
50
65
200
H6C2B077
60
77
43.6
26.3
21.4
272
H6C2B096
75
96
276
H6C2B124
100
124
295
H6C2B156
125
156
55
33.3
26.3
490
H6C2B180
150
180
494
H6C2B240
200
240
525
H6C2B302
250
302
85.4
41.3
34.4
933
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C3D002
0.5
2.4
39.2
18.6
18.1
150
H6C3D003
0.75
3.5
H6C3D004
1
4.6
H6C3D007
2
7.5
H6C3D010
3
10.6
H6C3D016
5
16.7
152
H6C3D024
7.5
24.2
156
H6C3D030
10
30.8
164
H6C3D046
15
46.2
44.2
20.6
20.1
188
H6C3D059
20
59.4
194
H6C3D074
25
74.8
49.2
26.6
22.1
287
H6C3D088
30
88
293
H6C3D114
40
114
305
H6C3D143
50
143
61.2
38.6
25.1
548
H6C3D169
60
169
557
H6C3D211
75
211
93.5
43.6
48.6
1041
H6C3D273
100
273
1092
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C3A002
0.5
2.2
39.2
18.6
18.1
150
H6C3A003
0.75
3.2
H6C3A004
1
4.2
H6C3A006
2
6.8
H6C3A009
3
9.6
H6C3A015
5
15.2
H6C3A022
7.5
22
156
H6C3A028
10
28
159
H6C3A042
15
42
44.2
20.6
20.1
184
H6C3A054
20
54
193
H6C3A068
25
68
49.2
26.6
22.1
285
H6C3A080
30
80
287
H6C3A104
40
104
300
H6C3A130
50
130
61.2
38.6
25.1
535
H6C3A154
60
154
555
H6C3A192
75
192
93.5
43.6
48.6
1014
H6C3A248
100
248
1049
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6C3B1P1
0.5
1.1
39.2
18.6
18.1
151
H6C3B001
0.75
1.6
H6C3B002
1
2.1
H6C3B003
2
3.4
H6C3B004
3
4.8
H6C3B007
5
7.6
155
H6C3B011
7.5
11
H6C3B014
10
14
159
H6C3B021
15
21
163
H6C3B027
20
27
165
H6C3B034
25
34
171
H6C3B040
30
40
44.2
20.6
20.1
185
H6C3B052
40
52
198
H6C3B065
50
65
205
H6C3B077
60
77
49.2
26.6
22.1
300
H6C3B096
75
96
308
H6C3B124
100
124
334
H6C3B156
125
156
61.2
38.6
25.1
566
H6C3B180
150
180
93.5
43.6
48.6
1026
H6C3B240
200
240
1070
H6C3B302
250
302
1189
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top