HV600 Enclosed Bypass
Breadcrumb
Navigation Menu
HV600 Enclosed Bypass
HV600 Enclosed Bypass
HV600 Enclosed Bypass - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/hv600-enclosed-byp-200x150.png/5c9e9de0-4660-456e-97b9-e9baa762fde9?version=1.0&t=1640166037930)
1/2-250 HP
The HV600 enclosed electronic bypass packages provides a HV600 VFD with an intelligent electronic bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The rugged and reliable design of the HV600 bypass package has space for several commonly used options, such as reactors and circuit breakers, and is the ideal solution for all of your indoor and outdoor HVAC applications and environments.
For more product packages, see HV600 Narrow Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Features
HV600 Enclosed Bypass - Overview
Package Features
Bypass Features
- Electronic Intelligent Bypass
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
- UL Type 3R Enclosure
- Seismic certified1
Flexible Solution
- -10 °C to +40 °C ambient
- Freestanding leg kits (UL Type 3R only)
- Common power & Control options
Pre-engineered Package Power Options
- Lockable Disconnect Switch
- Lockable Circuit Breaker
- Input Fuses
- Space Heater (UL Type 3R only)
- Motor Output Terminal Block
Pre-engineered Package Control Options
- Digital Output Expansion Card
- Analog Output Expansion Card
- Control Transformer +200 VA
- Keypad Viewing Window (UL Type 3R only)
- Custom Nameplate
- Speed Potentiometer
Drive Features
Sustainable
- 10-year maintenance-free operation
- Built-in (5% split or 3% positive bus DC link choke) line impedance for harmonic reduction
- Compliance with global certifications and standards
- Conformal coating for circuit board protection
Simple Operation
- High-visibility status ring
- Hand-Off-Auto (HOA) keypad with LCD display and tactile buttons
- Optional Bluetooth Hand-Off-Auto (HOA) Keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
HVAC Applications
- Fans
- Cooling Towers
- Pumps
- Multiplex Pumping
HVAC-Specific Application Software
- Damper Control
- Emergency Override
- Motor Preheat
- Motor Protections
- Hunting Prevention
- Output Disconnect Detection
- Power Loss Ride Through
- Built-in HVAC Fieldbus Communications Protocols
- BACnet MSTP
- APOGEE FLN
- Metasys N2
- Modbus RTU
Quick and Easy Set-up
- Simple steps for efficient commissioning
- Convenient programming without main power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
- Wall mount units only