Navigation Menu

Drives  
Motion  

HV600 Enclosed Bypass

HV600 Enclosed Bypass

HV600 Enclosed Bypass - YAIMOB

TemplateWeb

Power

HV600 Enclosed Bypass - Options

 

Option Description Option Code UL Type 1 UL Type 12 UL Type 3R
Circuit Breaker The standard configuration provides a line input disconnect switch but no branch short circuit protection. Circuit breaker options are available. Option (M) is a 100 kAIC rated circuit breaker with fuses. When option (M) is specified, the configured drive package will be rated at 100 kAIC.
M
Y
Y
Y
Input Fuses Option (F) provides drive input fuses for increased drive input over current protection.
F
Y
Y
Y
Drive Input Circuit The standard configuration does not include any protection or disconnecting means specifically for the drive. For a 3-contactor bypass that removes power from the drive.
B
Y
Y
Y
The standard configuration does not include any protection or disconnecting means specifically for the drive. For a drive input service switch that removes power from the drive.
G
Y
Y
Y
Space Heater This option helps reduce condensation.
3
N
N
Y