HV600 Enclosed Bypass
Breadcrumb
Navigation Menu
HV600 Enclosed Bypass
HV600 Enclosed Bypass
HV600 Enclosed Bypass - YAIMOB

1/2-250 HP
The HV600 enclosed electronic bypass packages provides a HV600 VFD with an intelligent electronic bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The rugged and reliable design of the HV600 bypass package has space for several commonly used options, such as reactors and circuit breakers, and is the ideal solution for all of your indoor and outdoor HVAC applications and environments.
For more product packages, see HV600 Narrow Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Keypads & Cables
HV600 Enclosed Bypass - Options
The list of keypad option(s) can extend the flexibility and adaptability of Yaskawa AC drives. The option(s) may be factory installed or field installed.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Bluetooth Keypad |
JVOP-KPLCD04ABB | TOEPC7306000C | N/A |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|