HV600 Enclosed Bypass
Breadcrumb
Navigation Menu
Products
HV600 Enclosed Bypass
HV600 Enclosed Bypass
HV600 Enclosed Bypass - YAIMOB

1/2-250 HP
The HV600 enclosed electronic bypass packages provides a HV600 VFD with an intelligent electronic bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The rugged and reliable design of the HV600 bypass package has space for several commonly used options, such as reactors and circuit breakers, and is the ideal solution for all of your indoor and outdoor HVAC applications and environments.
For more product packages, see HV600 Narrow Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Enclosures
HV600 Enclosed Bypass - Options
Enclosure Solutions |
---|
UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
UL Type 12 |
UL Type 3R Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, surge supressor, and removable mounting feet. |
Node: dxpprd02:8080