Navigation Menu

Drives  
Motion  

HV600 Enclosed Bypass

HV600 Enclosed Bypass

HV600 Enclosed Bypass - YAIMOB

TemplateWeb

Mechanical Drawings

HV600 Enclosed Bypass - Drawings

UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V

208V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B1D002
0.5
2.4
25.9
15.7
15.6
93
H6B1D003
0.75
3.5
H6B1D004
1
4.6
H6B1D007
2
7.5
H6B1D010
3
10.6
H6B1D016
5
16.7
H6B1D024
7.5
24.2
33.9
18.7
17.6
125
H6B1D030
10
30.8
128
H6B1D046
15
46.2
37.1
20.8
18.5
159
H6B1D059
20
59.4
163
H6B1D074
25
74.8
42.1
25.6
18.9
224
H6B1D088
30
88
233
H6B1D114
40
114
248
H6B1D143
50
143
53.1
33.8
20.5
419
H6B1D169
60
169
434
H6B1D211
75
211
87
42
33.5
832
H6B1D273
100
273
859
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B1A002
0.5
2.2
25.9
15.7
15.6
93
H6B1A003
0.75
3.2
H6B1A004
1
4.2
H6B1A006
2
6.8
H6B1A009
3
9.6
H6B1A015
5
15.2
H6B1A022
7.5
22
33.9
18.7
17.6
125
H6B1A028
10
28
128
H6B1A042
15
42
37.1
20.8
18.5
159
H6B1A054
20
54
163
H6B1A068
25
68
42.1
25.6
18.9
224
H6B1A080
30
80
228
H6B1A104
40
104
243
H6B1A130
50
130
53.1
33.8
20.5
414
H6B1A154
60
154
430
H6B1A192
75
192
87
42
33.5
803
H6B1A248
100
248
859
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B1B1P1
0.5
1.1
25.9
15.7
15.6
93
H6B1B001
0.75
1.6
H6B1B002
1
2.1
H6B1B003
2
3.4
H6B1B004
3
4.8
H6B1B007
5
7.6
94
H6B1B011
7.5
11
H6B1B014
10
14
H6B1B021
15
21
33.9
18.7
17.6
125
H6B1B027
20
27
129
H6B1B034
25
34
137
H6B1B040
30
40
37.1
20.8
18.5
162
H6B1B052
40
52
168
H6B1B065
50
65
179
H6B1B077
60
77
42.1
25.6
18.9
233
H6B1B096
75
96
247
H6B1B124
100
124
263
H6B1B156
125
156
53.1
33.8
20.5
431
H6B1B180
150
180
87
42
33.5
803
H6B1B240
200
240
857
H6B1B302
250
302
964
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


208V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B2D002
0.5
2.4
27.1
18.3
18.8
104
H6B2D003
0.75
3.5
H6B2D004
1
4.6
H6B2D007
2
7.5
H6B2D010
3
10.6
H6B2D016
5
16.7
H6B2D024
7.5
24.2
34.1
19.3
18.9
137
H6B2D030
10
30.8
141
H6B2D046
15
46.2
37.3
24.5
19
189
H6B2D059
20
59.4
193
H6B2D074
25
74.8
43.6
26.3
21.4
266
H6B2D088
30
88
272
H6B2D114
40
114
285
H6B2D143
50
143
55
33.3
26.3
486
H6B2D169
60
169
502
H6B2D211
75
211
85.4
41.3
34.4
853
H6B2D273
100
273
867
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


240V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B2A002
0.5
2.2
27.1
18.3
18.8
104
H6B2A003
0.75
3.2
H6B2A004
1
4.2
H6B2A006
2
6.8
H6B2A009
3
9.6
H6B2A015
5
15.2
H6B2A022
7.5
22
34.1
19.3
18.9
131
H6B2A028
10
28
134
H6B2A042
15
42
37.3
24.5
19
184
H6B2A054
20
54
187
H6B2A068
25
68
43.6
26.3
21.4
261
H6B2A080
30
80
H6B2A104
40
104
279
H6B2A130
50
130
55
33.3
26.3
478
H6B2A154
60
154
497
H6B2A192
75
192
85.4
41.3
34.4
831
H6B2A248
100
248
867
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


480V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B2B1P1
0.5
1.1
27.1
18.3
18.8
106
H6B2B001
0.75
1.6
H6B2B002
1
2.1
H6B2B003
2
3.4
H6B2B004
3
4.8
H6B2B007
5
7.6
H6B2B011
7.5
11
113
H6B2B014
10
14
H6B2B021
15
21
34.1
19.3
18.9
139
H6B2B027
20
27
142
H6B2B034
25
34
153
H6B2B040
30
40
37.3
24.5
19
190
H6B2B052
40
52
196
H6B2B065
50
65
207
H6B2B077
60
77
43.6
26.3
21.4
279
H6B2B096
75
96
290
H6B2B124
100
124
301
H6B2B156
125
156
55
33.3
26.3
503
H6B2B180
150
180
85.4
41.3
34.4
833
H6B2B240
200
240
865
H6B2B302
250
302
953
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


208V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B3D002
0.5
2.4
39.2
18.6
18.1
150
H6B3D003
0.75
3.5
H6B3D004
1
4.6
H6B3D007
2
7.5
H6B3D010
3
10.6
H6B3D016
5
16.7
H6B3D024
7.5
24.2
155
H6B3D030
10
30.8
157
H6B3D046
15
46.2
44.2
20.6
20.1
176
H6B3D059
20
59.4
182
H6B3D074
25
74.8
49.2
26.6
22.1
284
H6B3D088
30
88
289
H6B3D114
40
114
300
H6B3D143
50
143
61.2
38.6
25.1
554
H6B3D169
60
169
567
H6B3D211
75
211
93.5
43.6
48.6
1039
H6B3D273
100
273
1054
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


240V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B3A002
0.5
2.2
39.2
18.6
18.1
150
H6B3A003
0.75
3.2
H6B3A004
1
4.2
H6B3A006
2
6.8
H6B3A009
3
9.6
H6B3A015
5
15.2
H6B3A022
7.5
22
154
H6B3A028
10
28
156
H6B3A042
15
42
44.2
20.6
20.1
176
H6B3A054
20
54
181
H6B3A068
25
68
49.2
26.6
22.1
285
H6B3A080
30
80
H6B3A104
40
104
304
H6B3A130
50
130
61.2
38.6
25.1
545
H6B3A154
60
154
563
H6B3A192
75
192
93.5
43.6
48.6
1019
H6B3A248
100
248
1055
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


480V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)1
Outline Drawing2
HP
Amps
H
W
D
H6B3B1P1
0.5
1.1
39.2
18.6
18.1
 
152
H6B3B001
0.75
1.6
H6B3B002
1
2.1
H6B3B003
2
3.4
H6B3B004
3
4.8
H6B3B007
5
7.6
H6B3B011
7.5
11
H6B3B014
10
14
H6B3B021
15
21
155
H6B3B027
20
27
158
H6B3B034
25
34
164
H6B3B040
30
40
44.2
20.6
20.1
178
H6B3B052
40
52
185
H6B3B065
50
65
200
H6B3B077
60
77
49.2
26.6
22.1
290
H6B3B096
75
96
307
H6B3B124
100
124
320
H6B3B156
125
156
61.2
38.6
25.1
567
H6B3B180
150
180
93.5
43.6
48.6
1014
H6B3B240
200
240
1057
H6B3B302
250
302
1163
  1. This data represents the drive weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top