Navigation Menu

Drives  
Motion  

HV600 Drive

HV600 Drive

HV600 Drive - YAIMOB

TemplateWeb

Mechanical Drawings

HV600 Drives-Drawings

208V, 3-Phase: IP20/UL Type 1 | IP20/Protected Chassis | IP55/UL Type 12 | IP55/UL Type 12 with Switch
480V, 3-Phase: IP20/UL Type 1 | IP20/Protected Chassis | IP55/UL Type 12 | IP55/UL Type 12 with Switch

208V, 3-Phase, IP20/UL Type 1

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U2011CFA
3
10.6
14.1
4.9
8.6
 14.3
HV60U2017CFA
5
16.7
HV60U2024CFA
7.5
24.2
17.6
9.2
 18.7
HV60U2031CFA
10
30.8
 19.8
HV60U2046CFA
15
46.2
20.1
7.9
9.3
 33.1
HV60U2059CFA
20
59.4
 35.3
HV60U2075CFA
25
74.8
21.3
10
10.4
 55.1
HV60U2088CFA
30
88
HV60U2114CFA
40
114
 61.7
HV60U2143CFA
50
143
30.5
12.3
15.7
 163.1
HV60U2169CFA
60
169
 167.6
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


208V, 3-Phase, IP20/Protected Chassis

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U2211CBA
75
211
27.6
12.3
16.5
 187.4
HV60U2273CBA
100
273
 196.2
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


208V, 3-Phase, IP55/UL Type 12

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U2011CVA
3
10.6
14.1
4.9
9
 14.3
HV60U2017CVA
5
16.7
HV60U2024CVA
7.5
24.2
17.6
9.6
 18.7
HV60U2031CVA
10
30.8
 19.8
HV60U2046CVA
15
46.2
20.1
7.9
9.7
 33.1
HV60U2059CVA
20
59.4
 35.3
HV60U2075CVA
25
74.8
21.3
10
10.8
 55.1
HV60U2088CVA
30
88
HV60U2114CVA
40
114
 61.7
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


208V, 3-Phase, IP55/UL Type 12 with Switch

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U2011CTA
3
10.6
20.4
4.9
10.0
20.9
HV60U2017CTA
5
16.7
HV60U2024CTA
7.5
24.2
24.5
10.5
26.5
HV60U2031CTA
10
30.8
28.7
HV60U2046CTA
15
46.2
31.0
7.9
10.9
48.5
HV60U2059CTA
20
59.4
50.7
HV60U2075CTA
25
74.8
39.0
11.4
12.0
90.4
HV60U2088CTA
30
88
HV60U2114CTA
40
114
97.0
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP20/UL Type 1

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U4005CFA
3
4.8
14.1
4.9
8.6
 15.4
HV60U4008CFA
5
7.6
 16.5
HV60U4011CFA
7.5
11
 15.4
HV60U4014CFA
10
14
HV60U4021CFA
15
21
17.6
9.2
 19.8
HV60U4027CFA
20
27
 22
HV60U4034CFA
25
34
 24.3
HV60U4040CFA
30
40
20.1
7.9
9.3
 35.3
HV60U4052CFA
40
52
 39.7
HV60U4065CFA
50
65
 44.1
HV60U4077CFA
60
77
21.3
10
10.4
 61.7
HV60U4096CFA
75
96
 66.1
HV60U4124CFA
100
124
 72.8
HV60U4156CFA
125
156
30.5
12.3
15.8
 172
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP20/Protected Chassis

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U4180CBA
150
180
27.6
12.3
16.5
 189.6
HV60U4240CBA
200
240
 196.2
HV60U4302CBA
250
302
31.5
17.3
18.6
 295.4
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP55/UL Type 12

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U4005CVA
3
4.8
14.1
4.9
9
 15.4
HV60U4008CVA
5
7.6
 16.5
HV60U4011CVA
7.5
11
 15.4
HV60U4014CVA
10
14
HV60U4021CVA
15
21
17.6
4.9
9.6
 19.8
HV60U4027CVA
20
27
 22
HV60U4034CVA
25
34
 24.3
HV60U4040CVA
30
40
20.1
7.9
9.7
 35.3
HV60U4052CVA
40
52
 39.7
HV60U4065CVA
50
65
 44.1
HV60U4077CVA
60
77
21.3
10
10.8
 61.7
HV60U4096CVA
75
96
 66.1
HV60U4124CVA
100
124
 72.8
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase, IP55/UL Type 12 with Switch

Catalog Number
Nominal HP1
Rated Output Current (Amps)
Dimensions (in.)
Weight
(lbs.)2
Drawing
(By Frame #)
H
W
D
2D 3D
HV60U4005CTA
3
4.8
20.4
4.9
10.0
22.0
HV60U4008CTA
5

7.6

HV60U4011CTA
7.5
11
HV60U4014CTA
10
14
HV60U4021CTA
15
21
24.5
4.9
10.5
28.7
HV60U4027CTA
20
27
30.9
HV60U4034CTA
25 
34
32.0
HV60U4040CTA
30
40
31.0
7.9
10.9
50.7
HV60U4052CTA
40
52
55.1
HV60U4065CTA
50
65
59.5
HV60U4077CTA 
60
77
39.0
11.4 
12.0
97.0
HV60U4096CTA
75
96
101.4
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
  2. This data represents the drive weight only, not shipping weight.

Back to Top